(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ASPURE Cleanroom Wear (with Attached Hood and Mask /Hidden Fastener Type)

ASPURE Cleanroom Wear (with Attached Hood and Mask /Hidden Fastener Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,243.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-4938-01
2-4938-02
2-4938-03
2-4938-04
2-4938-05
2-4939-01
2-4939-02
2-4939-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Total length
(cm)
Bust
(cm)
Sleeve length
(cm)
Inseam
(cm)
Manufacturer Product Name Manufacturer Model Color Details

฿ 2,248.72

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) White based M 156 122 87.5 78.5 ASPURE Clean Wear 10312W (integrated hood/mask/hide fastener) White M 10312W White

฿ 2,256.73

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) White based L 161 126 89.5 81 ASPURE Clean Wear 10312W (integrated hood/mask/hide fastener) White L 10312W White

฿ 2,348.33

WARE FOR CLEAN ROOM 1 Piece(s) Same day White based LL 166 130 91.5 83.5 ASPURE Clean Wear 10312W (integrated hood/mask/hide fastener) White 2L 10312W White

฿ 2,243.70

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) White based 3L 171 134 93.5 86 ASPURE Clean Wear 10312W (integrated hood/mask/hide fastener) White 3L 10312W White

฿ 2,243.70

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) White based 4L 176 138 95.5 88.5 ASPURE Clean Wear 10312W (integrated hood/mask/hide fastener) White 4L 10312W White

฿ 2,246.21

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Blue Colors M 156 122 87.5 78.5 ASPURE Clean Wear 10312B (integrated hood/mask/hide fastener) Blue M 10312B Blue

฿ 2,254.22

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Blue Colors L 161 120 89.5 81 ASPURE Clean Wear 10312B (integrated hood/mask/hide fastener) Blue L 10312B Blue

฿ 2,264.27

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Blue Colors 3L 171 134 93.5 86 ASPURE Clean Wear 10312B (integrated hood/mask/hide fastener) Blue 3L 10312B Blue

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pen holder on left arm.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. *Gloves and shoes sold separately.

Product Description

[Features]
· As it is worn over the head (hidden zipper type), the garment can be put on without touching the floor.
· Designed without a fastener on the front, for preventing dust emission.
· The sleeves are double-sleeved, preventing contamination from body hair, etc.

Part Number
2-4938-01
2-4938-02
2-4938-03
2-4938-04
2-4938-05
2-4939-01
2-4939-02
2-4939-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Total length
(cm)
Bust
(cm)
Sleeve length
(cm)
Inseam
(cm)
Manufacturer Product Name Manufacturer Model Color Details

฿ 2,248.72

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) White based M 156 122 87.5 78.5 ASPURE Clean Wear 10312W (integrated hood/mask/hide fastener) White M 10312W White

฿ 2,256.73

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) White based L 161 126 89.5 81 ASPURE Clean Wear 10312W (integrated hood/mask/hide fastener) White L 10312W White

฿ 2,348.33

WARE FOR CLEAN ROOM 1 Piece(s) Same day White based LL 166 130 91.5 83.5 ASPURE Clean Wear 10312W (integrated hood/mask/hide fastener) White 2L 10312W White

฿ 2,243.70

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) White based 3L 171 134 93.5 86 ASPURE Clean Wear 10312W (integrated hood/mask/hide fastener) White 3L 10312W White

฿ 2,243.70

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) White based 4L 176 138 95.5 88.5 ASPURE Clean Wear 10312W (integrated hood/mask/hide fastener) White 4L 10312W White

฿ 2,246.21

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Blue Colors M 156 122 87.5 78.5 ASPURE Clean Wear 10312B (integrated hood/mask/hide fastener) Blue M 10312B Blue

฿ 2,254.22

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Blue Colors L 161 120 89.5 81 ASPURE Clean Wear 10312B (integrated hood/mask/hide fastener) Blue L 10312B Blue

฿ 2,264.27

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Blue Colors 3L 171 134 93.5 86 ASPURE Clean Wear 10312B (integrated hood/mask/hide fastener) Blue 3L 10312B Blue

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1