(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-2136-01 |
2-2136-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Internal Diameter (mm) |
Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,329.00 |
ANTI-STATIC GLOVES | 1 Pack(s) |
1,000 Pieces Per Package |
20 Day(s) | S | φ15 | ASPURE Nitrile Finger Cover EX15 Cut Type S, 1,000 Pieces | EX15 | 1 Pack (1000 pcs.) | ||
฿ 3,329.00 |
ANTI-STATIC GLOVES | 1 Pack(s) |
1,000 Pieces Per Package |
20 Day(s) | M | φ18 | ASPURE Nitrile Finger Cover EX18 Cut Type M, 1,000 Pieces | EX18 | 1 Pack (1000 pcs.) |
[Features]
· Non-chlorine, non-sulfur, powder-free fingerstall.
· The surface is not treated with chlorine so there is no corrosion of precious metals, etc.
· There is no corrosion of precious metals, due to the sulfur-free manufacturing method.
· Fits softly to the fingers.
Part Number |
---|
2-2136-01 |
2-2136-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Internal Diameter (mm) |
Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,329.00 |
ANTI-STATIC GLOVES | 1 Pack(s) |
1,000 Pieces Per Package |
20 Day(s) | S | φ15 | ASPURE Nitrile Finger Cover EX15 Cut Type S, 1,000 Pieces | EX15 | 1 Pack (1000 pcs.) | ||
฿ 3,329.00 |
ANTI-STATIC GLOVES | 1 Pack(s) |
1,000 Pieces Per Package |
20 Day(s) | M | φ18 | ASPURE Nitrile Finger Cover EX18 Cut Type M, 1,000 Pieces | EX18 | 1 Pack (1000 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?