(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-1423-11 |
3-1424-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Supply | Size (mm) |
Air Amount (m3/min) |
Manufacturer Product Name | Manufacturer Model | Details Type | Footnotes | Wind Speed (m/s) |
HEPA filter size (mm) |
HEPA Filter dust collection efficiency (μm) |
Power cord length (m) |
Filter | Motor | Main Body Material | Weight (kg) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,584.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 20 Day(s) | - | - | - | Pure Spacer / 01 PS01-1AD | PS01-1AD | Replacement Antibacterial/Deodorant HEPA Filter | - | - | - | - | - | - | - | - | - | 1 unit | ||
฿ 22,238.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 19 Day(s) | Single-Phase 100 V | 210×260×155 | Approximately 1 | Pure Spacer / 01S PS01S-AD | PS01S-AD | Main Body | * Anti-bacterial/deodorizing HEPA filter and pre-filter are provided. | Approximately 0.5 | 200×200×50 | 99.97% or more (0.3 μm particles) | 1.8 (2P Plug) | Made of SUS with Antibacterial and Deodorant HEPA Filter | AC Motor | Stainless steel (SUS304) | Approximately 4.5 | 1 unit |
[Features]
· With its small size, it is easy to construct a clean environment.
· Simply connect to a 100 VAC outlet to supply approximately 1 kL/min of air through an antibacterial, deodorizing HEPA filter.
· It has a stainless steel body, providing excellent conductivity and allowing it to be easily wiped when it is dirty.
Part Number |
---|
3-1423-11 |
3-1424-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Supply | Size (mm) |
Air Amount (m3/min) |
Manufacturer Product Name | Manufacturer Model | Details Type | Footnotes | Wind Speed (m/s) |
HEPA filter size (mm) |
HEPA Filter dust collection efficiency (μm) |
Power cord length (m) |
Filter | Motor | Main Body Material | Weight (kg) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,584.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 20 Day(s) | - | - | - | Pure Spacer / 01 PS01-1AD | PS01-1AD | Replacement Antibacterial/Deodorant HEPA Filter | - | - | - | - | - | - | - | - | - | 1 unit | ||
฿ 22,238.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 19 Day(s) | Single-Phase 100 V | 210×260×155 | Approximately 1 | Pure Spacer / 01S PS01S-AD | PS01S-AD | Main Body | * Anti-bacterial/deodorizing HEPA filter and pre-filter are provided. | Approximately 0.5 | 200×200×50 | 99.97% or more (0.3 μm particles) | 1.8 (2P Plug) | Made of SUS with Antibacterial and Deodorant HEPA Filter | AC Motor | Stainless steel (SUS304) | Approximately 4.5 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?