(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Booth EG (Class 10,000 compatible) (3-1663-01)

Clean Booth EG (Class 10,000 compatible) (3-1663-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1663-01
3-1663-02
3-1663-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Manufacturer Model

฿ 108,930.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 900×900 Clean Bench EGAEG-0909AD AEG-0909AD 1 unit

฿ 120,276.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1200×1200 Clean Bench EGAEG-1212AD AEG-1212AD 1 unit

฿ 131,623.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 x 1500 Clean Bench EGAEG-1515AD AEG-1515AD 1 unit

Basic Specifications

  • Product Type
    Clean Bench
  • Power Supply
    Single-Phase 100 V
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Air Amount(m3/min)
    5
  • Power Consumption(w)
    Approximately 52 / Approximately 70 (in rapid operation)
  • Full height(mm)
    2034 (1,900 up to Frame)
  • Footnotes
    * Fan filter unit specifications and replacement filter (3-1425-11, 1-7884-12, 3-1426-11, 1-7885-12)
  • HEPA filter size(mm)
    450×450×50
  • FFU Main Body Size(mm)
    494×494×134
  • Power cord length(m)
    5 (3P Plug)
  • Caster(mm)
    ø65 mm, Nylon Type (Two Stoppers At Front)
  • Filter
    Antibacterial / Odor-resistant HEPA Filter Specifications
  • 1 unit

Product Description

[Features]
· Equipped with fan filter unit "Pure Space".
· A wired remote control is attached, and air flow can be adjusted in 5 levels.
· Unit structure can easily be assembled with the knock-down method, and the HEPA filter can also easily be replaced from below.
· The product comes with casters for easy movement.
· The antistatic transparent PVC (vinyl chloride resin) cover is replaceable as well as easy to attach and detach.

Part Number
3-1663-01
3-1663-02
3-1663-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Manufacturer Model

฿ 108,930.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 900×900 Clean Bench EGAEG-0909AD AEG-0909AD 1 unit

฿ 120,276.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1200×1200 Clean Bench EGAEG-1212AD AEG-1212AD 1 unit

฿ 131,623.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1500 x 1500 Clean Bench EGAEG-1515AD AEG-1515AD 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1