(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4766-51 |
1-4766-52 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (in) |
Manufacturer Product Name | Manufacturer Model Number | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,894.85 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
15 Pieces Per Package |
Same day | 6 x 6 | ASPURE Super Wiper Economy AS406, 6-Inch, 2,250 pcs | AS606 | 1 case (150 sheets x 15 packs) | ||
฿ 18,833.00 |
CLEANROOM WASTE CLOTHS | 1 Pack(s) |
8 Pieces Per Package |
Same day | 9 x 9 | ASPURE Super Wiper Economy AS409, 9-Inch, 1,200 pcs | AS909 | 1 case (150 sheets x 8 packs) |
Polyester wiper, which is the most commonly used type for tasks in cleanrooms, that is safe and secure and has high utility.
[Features]
· Cleanroom wipe that suppresses particle count, evaporation residue and ion detection.
· Dust generation coming from the cut edges is minimized to the greatest extent by using a laser cut.
· Uses long polyester fibers to suppress the generation of lint.
[Applications]
· Can be used both for dry wiping and for wet wiping when dampened with pure water.
· For cleaning workbenches and equipment in high-level cleanrooms of class 100, etc.
Part Number |
---|
1-4766-51 |
1-4766-52 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (in) |
Manufacturer Product Name | Manufacturer Model Number | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,894.85 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
15 Pieces Per Package |
Same day | 6 x 6 | ASPURE Super Wiper Economy AS406, 6-Inch, 2,250 pcs | AS606 | 1 case (150 sheets x 15 packs) | ||
฿ 18,833.00 |
CLEANROOM WASTE CLOTHS | 1 Pack(s) |
8 Pieces Per Package |
Same day | 9 x 9 | ASPURE Super Wiper Economy AS409, 9-Inch, 1,200 pcs | AS909 | 1 case (150 sheets x 8 packs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Controls lint generation with its long fibers
Compatible with wet and dry wiping
Item Evaluated | Conditions | Value |
---|---|---|
Particle Count | In Liquid | 26 × 106/m2 |
In air | >0.3 µm, 13.7/ft3 | |
Residue On Evaporation | DI | 0.02 g/m2 |
IPA | 0.62 g/m2 | |
Extracted Ions | Na | 0.48 ppm (µg/g) |
K | 0.06 ppm (µg/g) | |
Mg | 0.11 ppm (µg/g) | |
Ca | 0.58 ppm (µg/g) | |
Cl | 0.13 ppm (µg/g) | |
Weight | 130 g/m2 | |
Water Absorbency | 380 g/m2 | |
Tensile Strength | Vertical | 89.7 kg |
Horizontal | 60.8 kg | |
Thickness | 520 µm |
*These are test data values and specification values per design and are not guaranteed values.
Class guideline: 100
It has excellent wiping functionality because the divided fibers catch oils and dirt on the wiped surface.
Applications
Wiping liquid crystal displays, glass substrates for liquid crystals, color filters and camera lenses as well as wiping resins and metals before coating, etc.
Class guideline: 100
Wiper that is economically positioned between a nonwoven fabric wiper and a microfiber wiper, is economical and can also be used in Class 100 cleanrooms.
Applications
It can also be used for machine cleaning in clean rooms because of its low cost in addition to its application as a microfiber wiper.
Class guideline: 100– 10,000
Dust generation performance is poor compared to microfiber and polyester wipers, but it is economical and can be used universally in a wide range of applications.
Applications
It is not limited to inside the cleanroom and can also be used for laboratories with ordinary environments, for cleaning factories and for wiping electric devices and components, etc., among other applications.
How can we improve?
How can we improve?