Clean Booth, Vinyl Curtain Type, Class 10,000

Brand :
AS ONE

Caution

    Product Description

    Knockdown type simple vinyl curtain that can be easily assembled.
    [Features]
    · A piece of equipment for use in clean environments that has a built-in fan unit “PURE SPACE”.
    · The air flow can be adjusted to one of five different levels using the wired remote control.
    · Upgraded to an antibacterial / odor-resistant HEPA filter.
    · A power supply of approximately 300 W is needed for each unit.
    [Applications]
    · For creating a simple type cleanroom using vinyl partitions.

    Simple Vinyl Curtain That Has A Wired Remote Control And Whose Winding Speed Can Be Adjusted To 5 Levels

    Equipped with a fan filter unit.

    Equipped with a fan filter unit.

    Clean Booth, Vinyl Curtain-Type. Product Range Of Class 10,000

    Part No.Model NumberWidth × Depth (mm)HeightFFU Quantity
    3-1445-017-1515201,500 × 1,5002,000 (2,135) *mm2,000 (2,135) *mm
    3-1445-027-1520201,500 × 2,0002,000 (2,135) *mm5 m3/min × 1 unit
    3-1445-037-1525201,500 × 2,5002,000 (2,135) *mm5 m3/min × 1 unit
    3-1445-047-2020202,000 × 2,0002,000 (2,135) *mm5 m3/min × 1 unit
    3-1445-057-2025202,000 × 2,5002,000 (2,135) *mm10 m3/min × 1 unit
    3-1445-067-2030202,000 × 3,0002,000 (2,135) *mm10 m3/min × 1 unit
    3-1445-077-2525202,500 × 2,5002,000 (2,135) *mm10 m3/min × 1 unit
    3-1445-087-2530202,500 × 3,0002,000 (2,135) *mm10 m3/min × 1 unit
    3-1445-097-2535202,500 × 3,5002,000 (2,135) *mm10 m3/min × 2 units
    3-1445-107-3030203,000 × 3,0002,000 (2,135) *mm10 m3/min × 2 units
    3-1445-117-3035203,000 × 3,5002,000 (2,135) *mm10 m3/min × 2 units
    3-1445-127-3535203,500 × 3,5002,000 (2,135) *mm10 m3/min × 2 units
    3-1446-017-1515221,500 × 1,5002,200 (2,335) *mm5 m3/min × 1 unit
    3-1446-027-1520221,500 × 2,0002,200 (2,335) *mm5 m3/min × 1 unit
    3-1446-037-1525221,500 × 2,5002,200 (2,335) *mm10 m3/min × 1 unit
    3-1446-047-2020222,000 × 2,0002,200 (2,335) *mm10 m3/min × 1 unit
    3-1446-057-2025222,000 × 2,5002,200 (2,335) *mm10 m3/min × 1 unit
    3-1446-067-2030222,000 × 3,0002,200 (2,335) *mm10 m3/min × 1 unit
    3-1446-077-2525222,500 × 2,5002,200 (2,335) *mm10 m3/min × 1 unit
    3-1446-087-2530222,500 × 3,0002,200 (2,335) *mm10 m3/min × 2 units
    3-1446-097-2535222,500 × 3,5002,200 (2,335) *mm10 m3/min × 2 units
    3-1446-107-3030223,000 × 3,0002,200 (2,335) *mm10 m3/min × 2 units
    3-1446-117-3035223,000 × 3,5002,200 (2,335) *mm10 m3/min × 2 units
    3-1446-127-3535223,500 × 3,5002,200 (2,335) *mm10 m3/min × 2 units
    3-1447-017-1515241,500 × 1,5002,400 (2,535) *mm5 m3/min × 1 unit
    3-1447-027-1520241,500 × 2,0002,400 (2,535) *mm5 m3/min × 1 unit
    3-1447-037-1525241,500 × 2,5002,400 (2,535) *mm10 m3/min × 1 unit
    3-1447-047-2020242,000 × 2,0002,400 (2,535) *mm10 m3/min × 1 unit
    3-1447-057-2025242,000 × 2,5002,400 (2,535) *mm10 m3/min × 1 unit
    3-1447-067-2030242,000 × 3,0002,400 (2,535) *mm10 m3/min × 1 unit
    3-1447-077-2525242,500 × 2,5002,400 (2,535) *mm10 m3/min × 1 unit
    3-1447-087-2530242,500 × 3,0002,400 (2,535) *mm10 m3/min × 2 units
    3-1447-097-2535242,500 × 3,5002,400 (2,535) *mm10 m3/min × 2 units
    3-1447-107-3030243,000 × 3,0002,400 (2,535) *mm10 m3/min × 2 units
    3-1447-117-3035243,000 × 3,5002,400 (2,535) *mm10 m3/min × 2 units
    3-1447-127-3535243,500 × 3,5002,400 (2,535) *mm10 m3/min × 2 units
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Clean Booth, Vinyl Curtain Type, Class 10,000 | AS ONE | MISUMI Thailand