(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Hand Pump HRP Series

Rotary Hand Pump HRP Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HRP-253

  • Product Type
    Manual
  • Usable Liquid
    Solvent (Acids, Alkalis)
  • Usable viscosity
    500cP or Less
  • Mass(kg)
    3.2
  • Discharge Rate(cc / Stroke)
    200 cc/revolution
  • Hose Length(m)
    Without Hose
  • Hose I.D.(mm)
    25 mm Connectable
  • Material (Adapter)
    Aluminum Die Casting
  • Body
    SUS, fluoropolymer, PPS (SUS304 equivalent)
  • Material (Hose)
    Without Hose
  • Packing
    fluoropolymer/Perfluoroelastomer
  • Amount Of Content
    1 unit
Part Number
HRP-253 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 36,292.00

฿ 33,388.64

PUMPS FOR DRUM 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Manual
  • Usable Liquid
    Solvent (Acids, Alkalis)
  • Usable viscosity
    500cP or Less
  • Mass(kg)
    3.2
  • Discharge Rate(cc / Stroke)
    200 cc/revolution
  • Hose Length(m)
    Without Hose
  • Hose I.D.(mm)
    25 mm Connectable
  • Material (Adapter)
    Aluminum Die Casting
  • Body
    SUS, fluoropolymer, PPS (SUS304 equivalent)
  • Material (Hose)
    Without Hose
  • Packing
    fluoropolymer/Perfluoroelastomer
  • Amount Of Content
    1 unit

Product Description

Ideal for low-viscosity liquids, its rotary hand pump can be used in emergencies or in locations where there is no electricity.
[Features]
· The body is made of plastic, which makes it lightweight and easy to handle.

Specifications of HRP-253

  • Product Type
    Manual
  • Usable Liquid
    Solvent (Acids, Alkalis)
  • Usable viscosity
    500cP or Less
  • Mass(kg)
    3.2
  • Discharge Rate(cc / Stroke)
    200 cc/revolution
  • Hose Length(m)
    Without Hose
  • Hose I.D.(mm)
    25 mm Connectable
  • Material (Adapter)
    Aluminum Die Casting
  • Body
    SUS, fluoropolymer, PPS (SUS304 equivalent)
  • Material (Hose)
    Without Hose
  • Packing
    fluoropolymer/Perfluoroelastomer
  • Amount Of Content
    1 unit
Part Number
HRP-253 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 36,292.00

฿ 33,388.64

PUMPS FOR DRUM 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1