(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Common Point Ground Cord, Cord Length (m) 1.8

Common Point Ground Cord, Cord Length (m) 1.8

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4284-51

  • Product Type
    Other
  • Cord diameter(mm)
    3
  • Cord Length(m)
    1.8
  • Manufacturer Product Name
    ASPURE Common-Point Ground Cord S2, 10 pcs
  • Manufacturer Model
    S-2
  • JAN Code
    4562108501835
  • Internal Capacity
    1 Pack (10 pcs.)
Part Number
1-4284-51
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 5,992.00

WRIST STRAPS 1 Pack(s)

10 Pieces Per Package

20 Day(s) 1 Pack (10 pcs.)

Basic Specifications

  • Product Type
    Other
  • Cord diameter(mm)
    3
  • Cord Length(m)
    1.8
  • Manufacturer Product Name
    ASPURE Common-Point Ground Cord S2, 10 pcs
  • Manufacturer Model
    S-2
  • JAN Code
    4562108501835
  • Internal Capacity
    1 Pack (10 pcs.)

Product Description

[Features]
· 2 wrist straps can be grounded.

Specifications of 1-4284-51

  • Product Type
    Other
  • Cord diameter(mm)
    3
  • Cord Length(m)
    1.8
  • Manufacturer Product Name
    ASPURE Common-Point Ground Cord S2, 10 pcs
  • Manufacturer Model
    S-2
  • JAN Code
    4562108501835
  • Internal Capacity
    1 Pack (10 pcs.)
Part Number
1-4284-51
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 5,992.00

WRIST STRAPS 1 Pack(s)

10 Pieces Per Package

20 Day(s) 1 Pack (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1