(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE Conductive Finger Cover (Roll Type)

ASPURE Conductive Finger Cover (Roll Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3924-03

  • Product Type
    Fingerstall
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    0.10 or more
  • Size
    L
  • Overall Length(mm)
    Approximately 61
  • Details Type
    Embossed finish fingertips, Rolled Type
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Manufacturer Product Name
    ASPURE Conductive Finger Cover L, Roll Type
  • Material Details
    Natural Rubber (carbon incorporated)
  • Capacity
    1 Pack (1440 pcs.)
Part Number
1-3924-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 3,043.71

FINGER COTS 1 Pack(s)

1,440 Pieces Per Package

20 Day(s) 1 Pack (1440 pcs.)

Basic Specifications

  • Product Type
    Fingerstall
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    0.10 or more
  • Size
    L
  • Overall Length(mm)
    Approximately 61
  • Details Type
    Embossed finish fingertips, Rolled Type
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Manufacturer Product Name
    ASPURE Conductive Finger Cover L, Roll Type
  • Material Details
    Natural Rubber (carbon incorporated)
  • Capacity
    1 Pack (1440 pcs.)

Product Description

[Features]
· Fingertips are embossed for excellent grip strength.
· Carbon is kneaded in for conductive functions.

Specifications of 1-3924-03

  • Product Type
    Fingerstall
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    0.10 or more
  • Size
    L
  • Overall Length(mm)
    Approximately 61
  • Details Type
    Embossed finish fingertips, Rolled Type
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Manufacturer Product Name
    ASPURE Conductive Finger Cover L, Roll Type
  • Material Details
    Natural Rubber (carbon incorporated)
  • Capacity
    1 Pack (1440 pcs.)
Part Number
1-3924-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 3,043.71

FINGER COTS 1 Pack(s)

1,440 Pieces Per Package

20 Day(s) 1 Pack (1440 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1