ASPURE CR Wiper

Caution
Product Description
Thick polyester wiper that can also be used in cleanroom tasks.
[Features]
· Cleanroom wipe that suppresses particle count, evaporation residue and ion detection.
· Dust generation coming from the cut edges is minimized to the greatest extent by using a heat cut.
· Uses long polyester fibers to suppress the generation of lint.
[Applications]
· For cleaning work benches and equipment in high-level cleanrooms of class 100, etc., and can also be used when dampened with pure water.
Polyester Wiper That Can Be Used Dry Or Wet In A Clean Room Or When Cleaning, Thick Type

Thick-type polyester wiper
About The Dust-Suppressing Feature And Use Cases Of This Product
Minimizes The Generation Of Dust On The Cutting Surface By Using Heat Cutting

Magnified view of fibers
Can Be Used In Clean Rooms, Etc.

Compatible with wet and dry wiping
Category Of Wiper For Clean Room
Microfiber Wiper (Ultra-Fine Fiber Wiper)
Class guideline: 100
It has excellent wiping functionality because the divided fibers catch oils and dirt on the wiped surface.
Applications
Wiping liquid crystal displays, glass substrates for liquid crystals, color filters and camera lenses as well as wiping resins and metals before coating, etc.
Polyester Long-Fiber Wiper
Class guideline: 100
Wiper that is economically positioned between a nonwoven fabric wiper and a microfiber wiper, is economical and can also be used in Class 100 cleanrooms.
Applications
It can also be used for machine cleaning in clean rooms because of its low cost in addition to its application as a microfiber wiper.
Nonwoven Wiper
Class guideline: 100– 10,000
Dust generation performance is poor compared to microfiber and polyester wipers, but it is economical and can be used universally in a wide range of applications.
Applications
It is not limited to inside the cleanroom and can also be used for laboratories with ordinary environments, for cleaning factories and for wiping electric devices and components, etc., among other applications.