(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-4256-13 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|---|
฿ 5,703.35 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
30 Pieces Per Package |
Same day | 1 case (100 sheets x 30 packs) |
Nonwoven wiper with low napping and excellent absorbency.
[Features]
· Has higher absorbency than other types, and has less napping than gauze waste cloths.
· For cleaning in a variety of locations where dirt will be noticed outside of clean rooms.
· Can be used for both wet and dry wiping. Used for wet wiping more often than other wipers due to its great absorbency.
· Material: polyester 30%, rayon 70%.
· Folding method: quarter folds.
· Degree of cleanliness (for reference): approximately 1,000.
[Applications]
· For spot cleaning outside of clean rooms, etc., in the pre-clean area, PCB mounting, assembly and other post process areas.
Part Number |
---|
1-4256-13 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|---|
฿ 5,703.35 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
30 Pieces Per Package |
Same day | 1 case (100 sheets x 30 packs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Item Evaluated | Conditions | Value |
---|---|---|
Particle Count | In Liquid | — |
In air | 107 pcs./ft3 | |
Eluded Ion | Na | 9.33 ppm |
K | — | |
Mg | 2.14 ppm | |
Ca | 8.15 ppm | |
Cl | 5.97 ppm | |
Weight | 30 g/m2 | |
Water Absorbency | 226 g/m2 | |
Tensile Strength | Vertical | 6.49 kg |
Horizontal | 1.09 kg | |
Thickness | 360 µm |
Class guideline: 100
It has excellent wiping functionality because the divided fibers catch oils and dirt on the wiped surface.
Applications
Wiping liquid crystal displays, glass substrates for liquid crystals, color filters and camera lenses as well as wiping resins and metals before coating, etc.
Class guideline: 100
Wiper that is economically positioned between a non-woven fabric wiper and a microfiber wiper, is economical and can also be used in Class 100 cleanrooms.
Applications
It can also be used for machine cleaning in clean rooms because of its low cost in addition to its application as a microfiber wiper.
Class guideline: 1,000 to 10,000
Dust generation performance is inferior compared to microfiber and polyester wipers, but it is economical and can be used universally in a wide range of applications.
Applications
It is not limited to inside the cleanroom and can also be used for laboratories with ordinary environments, for cleaning factories and for wiping electric devices and components, etc., among other applications.
(Product No.) 1-4256-13, (Model No.) TRUE-3N, (size) W250 × D250 mm, (quantity) 1 box (100 pcs./bag × 30 bags)
How can we improve?
How can we improve?