Medo Hand MH-100A

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - If you connect tweezers to the blowing side of the pump, you can use them as dusters for air blowing.
    - The pump is a linear drive free piston type with small size and light weight, low vibration, low operating sound, low power consumption and oilless.
    [Specifications]
    - Vacuum Pumps: LV-125 A
    - Reached vacuum: 33.3 kPa (-250 mmHg)
    - Discharge air volume: 6 L/min
    - Power supply: AC100V 50/60Hz
    - Power Consumption: 15/14 W
    - pumps Size: 135 x 91 x 146 mm
    - Weight: pumps/1.5 kg, tweezers/approx. 20 g
    - Power cord: 2.5 m (Inlet type with ground wire)
    - Accessories: hose with coupler (Hose 2m, Microcoupler MC04PH), vacuum tweezers, needle (1 x 1.5 x 40 mm), pad φ4, φ6 mm x each 1 piece, tweezers stand

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Medo Hand MH-100A | AS ONE | MISUMI Thailand