(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

ASPURE Electrostatic Refill

ASPURE Electrostatic Refill

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/04/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3932-01

  • Product Type
    File Folder
  • Thickness(mm)
    0.07
  • Size(mm)
    A4 (for 30-Hole)
  • Manufacturer Product Name
    ASPURE Electrostatic Refill
  • Material
    PP (Polypropylene) Film
  • Surface resistance value(Ω)
    10⁹~¹¹/□
  • Footnotes
    Antistatic function may be lost if it is wiped with solvent.
  • Quantity
    1 Bag (100 Sheets)
Part Number
1-3932-01 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 2,576.78

฿ 1,955.00

STATIONERY FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day 1 Bag (100 Sheets)

Basic Specifications

  • Product Type
    File Folder
  • Thickness(mm)
    0.07
  • Size(mm)
    A4 (for 30-Hole)
  • Manufacturer Product Name
    ASPURE Electrostatic Refill
  • Material
    PP (Polypropylene) Film
  • Surface resistance value(Ω)
    10⁹~¹¹/□
  • Footnotes
    Antistatic function may be lost if it is wiped with solvent.
  • Quantity
    1 Bag (100 Sheets)

Product Description

Prevents static electricity, making it difficult to turn pages due to static electricity, etc., and can be used for conductive pipe files.

Specifications of 1-3932-01

  • Product Type
    File Folder
  • Thickness(mm)
    0.07
  • Size(mm)
    A4 (for 30-Hole)
  • Manufacturer Product Name
    ASPURE Electrostatic Refill
  • Material
    PP (Polypropylene) Film
  • Surface resistance value(Ω)
    10⁹~¹¹/□
  • Footnotes
    Antistatic function may be lost if it is wiped with solvent.
  • Quantity
    1 Bag (100 Sheets)
Part Number
1-3932-01 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 2,576.78

฿ 1,955.00

STATIONERY FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1