(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ASPURE CR Wear, with Attached Hood/Center Fastener Type, Elastic in Cuffs and Waist

ASPURE CR Wear, with Attached Hood/Center Fastener Type, Elastic in Cuffs and Waist

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,003.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2279-01
1-2279-02
1-2279-03
1-2279-04
1-2279-05
1-2280-01
1-2280-02
1-2280-03
1-2280-04
1-2280-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Total length
(cm)
Bust
(cm)
Sleeve length
(cm)
Inseam
(cm)
Manufacturer Product Name Manufacturer Model Color Details

฿ 2,003.13

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based M 158 116 90 74 ASPURE CR Wear 11120BW (integrated hood/center fastener) White M 11120BW White

฿ 2,006.11

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based L 163 120 91 76 ASPURE CR Wear 11120BW (integrated hood/center fastener) White L 11120BW White

฿ 2,011.14

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based LL 168 124 92 78 ASPURE CR Wear 11120BW (integrated hood/center fastener) White 2L 11120BW White

฿ 2,016.16

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based 3L 173 128 93 80 ASPURE CR Wear 11120BW (integrated hood/center fastener) White 3L 11120BW White

฿ 2,018.67

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based 4L 178 132 94 82 ASPURE CR Wear 11120BW (integrated hood/center fastener) White 4L 11120BW White

฿ 2,003.13

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors M 158 116 90 74 ASPURE CR Wear 11120BB (integrated hood/center fastener) Blue M 11120BB Blue

฿ 2,003.13

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors L 163 120 91 76 ASPURE CR Wear 11120BB (integrated hood/center fastener) Blue L 11120BB Blue

฿ 2,016.85

CLEAN ROOM WEARS 2 Piece(s) 5 Day(s) Blue Colors LL 168 124 92 78 ASPURE CR Wear 11120BB (integrated hood/center fastener) Blue 2L 11120BB Blue

฿ 2,021.88

CLEAN ROOM WEARS 2 Piece(s) 5 Day(s) Blue Colors 3L 173 128 93 80 ASPURE CR Wear 11120BB (integrated hood/center fastener) Blue 3L 11120BB Blue

฿ 2,003.13

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors 4L 178 132 94 82 ASPURE CR Wear 11120BB (integrated hood/center fastener) Blue 4L 11120BB Blue

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁵~10⁹/□
  • Specifications
    Elastic in sleeves and waist. Pen holder on left arm. With Hook and loop fastener for attaching mask.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood includes Hook and loop fastener tape for attaching a mask. As Pure Clean Mask (1-2290-01) can also be mounted. * Mask, gloves, and shoes sold separately.

Product Description

[Features]
· Electroconductive yarn has been woven into a lattice, which makes it suitable for static-sensitive environments.
· Clothes using material with minimal dust generation.

Part Number
1-2279-01
1-2279-02
1-2279-03
1-2279-04
1-2279-05
1-2280-01
1-2280-02
1-2280-03
1-2280-04
1-2280-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Total length
(cm)
Bust
(cm)
Sleeve length
(cm)
Inseam
(cm)
Manufacturer Product Name Manufacturer Model Color Details

฿ 2,003.13

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based M 158 116 90 74 ASPURE CR Wear 11120BW (integrated hood/center fastener) White M 11120BW White

฿ 2,006.11

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based L 163 120 91 76 ASPURE CR Wear 11120BW (integrated hood/center fastener) White L 11120BW White

฿ 2,011.14

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based LL 168 124 92 78 ASPURE CR Wear 11120BW (integrated hood/center fastener) White 2L 11120BW White

฿ 2,016.16

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based 3L 173 128 93 80 ASPURE CR Wear 11120BW (integrated hood/center fastener) White 3L 11120BW White

฿ 2,018.67

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based 4L 178 132 94 82 ASPURE CR Wear 11120BW (integrated hood/center fastener) White 4L 11120BW White

฿ 2,003.13

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors M 158 116 90 74 ASPURE CR Wear 11120BB (integrated hood/center fastener) Blue M 11120BB Blue

฿ 2,003.13

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors L 163 120 91 76 ASPURE CR Wear 11120BB (integrated hood/center fastener) Blue L 11120BB Blue

฿ 2,016.85

CLEAN ROOM WEARS 2 Piece(s) 5 Day(s) Blue Colors LL 168 124 92 78 ASPURE CR Wear 11120BB (integrated hood/center fastener) Blue 2L 11120BB Blue

฿ 2,021.88

CLEAN ROOM WEARS 2 Piece(s) 5 Day(s) Blue Colors 3L 173 128 93 80 ASPURE CR Wear 11120BB (integrated hood/center fastener) Blue 3L 11120BB Blue

฿ 2,003.13

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors 4L 178 132 94 82 ASPURE CR Wear 11120BB (integrated hood/center fastener) Blue 4L 11120BB Blue

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1