(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ASPURE CR Wear (Separate Hood/Side Fastener Type)

ASPURE CR Wear (Separate Hood/Side Fastener Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,689.97 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2264-11
1-2264-12
1-2264-13
1-2264-14
1-2264-15
1-2264-16
1-2265-11
1-2265-12
1-2265-13
1-2265-14
1-2265-15
1-2265-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Details Type Total length
(cm)
Bust
(cm)
Sleeve length
(cm)
Inseam
(cm)
Manufacturer Product Name Manufacturer Model Color Details

฿ 1,703.01

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based M - 161 126 90 75.1 ASPURE CR Wear 22210SW (separate hood/side fastener) White M 22210SW White

฿ 1,697.98

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based L - 166 130 91.5 77.4 ASPURE CR Wear 22210SW (separate hood/side fastener) White L 22210SW White

฿ 1,703.01

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based LL - 171 134 93 79.7 ASPURE CR Wear 22210SW (separate hood/side fastener) White 2L 22210SW White

฿ 1,705.52

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based 3L - 176 138 94.5 82 ASPURE CR Wear 22210SW (separate hood/side fastener) White 3L 22210SW White

฿ 1,711.02

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based 4L - 181 142 96 84.3 ASPURE CR Wear 22210SW (separate hood/side fastener) White 4L 22210SW White

฿ 1,716.04

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based - 5L 186 146 97.5 86.6 ASPURE CR Wear 22210SW (separate hood/side fastener) White 5L 22210SW White

฿ 1,689.97

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors M - 161 126 90 75.1 ASPURE CR Wear 22210SB (separate hood/side fastener) Blue M 22210SB Blue

฿ 1,697.98

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors L - 166 130 91.5 77.4 ASPURE CR Wear 22210SB (separate hood/side fastener) Blue L 22210SB Blue

฿ 1,700.50

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors LL - 171 134 93 79.7 ASPURE CR Wear 22210SB (separate hood/side fastener) Blue 2L 22210SB Blue

฿ 1,703.01

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue Colors 3L - 176 138 94.5 82 ASPURE CR Wear 22210SB (separate hood/side fastener) Blue 3L 22210SB Blue

฿ 1,708.51

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors 4L - 181 142 96 84.3 ASPURE CR Wear 22210SB (separate hood/side fastener) Blue 4L 22210SB Blue

฿ 1,703.01

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors - 5L 186 146 97.5 86.6 ASPURE CR Wear 22210SB (separate hood/side fastener) Blue 5L 22210SB Blue

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    With elastic in the hem, sleeve and waist. Pen holder on the left arm.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.

Product Description

[Features]
· Electroconductive yarn has been woven into a lattice, which makes it suitable for static-sensitive environments.

Part Number
1-2264-11
1-2264-12
1-2264-13
1-2264-14
1-2264-15
1-2264-16
1-2265-11
1-2265-12
1-2265-13
1-2265-14
1-2265-15
1-2265-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Details Type Total length
(cm)
Bust
(cm)
Sleeve length
(cm)
Inseam
(cm)
Manufacturer Product Name Manufacturer Model Color Details

฿ 1,703.01

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based M - 161 126 90 75.1 ASPURE CR Wear 22210SW (separate hood/side fastener) White M 22210SW White

฿ 1,697.98

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based L - 166 130 91.5 77.4 ASPURE CR Wear 22210SW (separate hood/side fastener) White L 22210SW White

฿ 1,703.01

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based LL - 171 134 93 79.7 ASPURE CR Wear 22210SW (separate hood/side fastener) White 2L 22210SW White

฿ 1,705.52

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based 3L - 176 138 94.5 82 ASPURE CR Wear 22210SW (separate hood/side fastener) White 3L 22210SW White

฿ 1,711.02

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based 4L - 181 142 96 84.3 ASPURE CR Wear 22210SW (separate hood/side fastener) White 4L 22210SW White

฿ 1,716.04

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based - 5L 186 146 97.5 86.6 ASPURE CR Wear 22210SW (separate hood/side fastener) White 5L 22210SW White

฿ 1,689.97

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors M - 161 126 90 75.1 ASPURE CR Wear 22210SB (separate hood/side fastener) Blue M 22210SB Blue

฿ 1,697.98

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors L - 166 130 91.5 77.4 ASPURE CR Wear 22210SB (separate hood/side fastener) Blue L 22210SB Blue

฿ 1,700.50

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors LL - 171 134 93 79.7 ASPURE CR Wear 22210SB (separate hood/side fastener) Blue 2L 22210SB Blue

฿ 1,703.01

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue Colors 3L - 176 138 94.5 82 ASPURE CR Wear 22210SB (separate hood/side fastener) Blue 3L 22210SB Blue

฿ 1,708.51

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors 4L - 181 142 96 84.3 ASPURE CR Wear 22210SB (separate hood/side fastener) Blue 4L 22210SB Blue

฿ 1,703.01

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors - 5L 186 146 97.5 86.6 ASPURE CR Wear 22210SB (separate hood/side fastener) Blue 5L 22210SB Blue

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1