(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Cutting Polycarbonate Tube

For Cutting Polycarbonate Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,841.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-083-01
2-083-02
2-083-03
2-083-04
2-083-05
2-083-11
2-083-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
Manufacturer Product Name Manufacturer Model Footnotes Overall Length
(mm)
Body Diameter
(mm)
Material Details Heat resistance and cold temperature resistance
(°C)
Internal Capacity

฿ 16,220.53

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

16 Day(s) 4 For Cutting Polycarbonate Tube φ12.7×75 mm TC-311 * Cap is not provided. 75 φ12.7 PC (Polycarbonate) -100~+132 1 case (100 pcs x 10 bags)

฿ 16,791.29

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

16 Day(s) 6 For Cutting Polycarbonate Tube φ15.8×75 mm TC-011 * Cap is not provided. 75 φ15.8 PC (Polycarbonate) -100~+132 1 case (100 pcs x 10 bags)

฿ 16,915.26

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

14 Day(s) 7 For Cutting Polycarbonate Tube φ13.5×100 mm TC-511 * Cap is not provided. 100 φ 13.5 PC (Polycarbonate) -100~+132 1 case (100 pcs x 10 bags)

฿ 16,868.77

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

16 Day(s) 10 V-shaped bottom polycarbonate tube φ16.2 x 100 mm TC-108 (V Base) * Cap is not provided. 100 φ 16.2 PC (Polycarbonate) -100~+132 1 case (100 pcs x 10 bags)

฿ 17,039.24

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

19 Day(s) 10 Round bottom polycarbonate tube φ16.2 x 100 mm TC-111 (Round Base) * Cap is not provided. 100 φ 16.2 PC (Polycarbonate) -100~+132 1 case (100 pcs x 10 bags)

฿ 13,841.82

TUBE/FUNNEL 1 Pack(s)

2 Pieces Per Package

14 Day(s) - Cap for polycarbonate tube φ15.8 Cap for ø15.8 - 13.5 φ15.8 Elastomer Resin - 1 case (500 pcs x 2 bags)

฿ 13,888.31

TUBE/FUNNEL 1 Pack(s)

2 Pieces Per Package

49 Day(s) - Cap for polycarbonate tube φ16.2 ø16.2 Cap - 13.5 φ 16.2 Elastomer Resin - 1 case (500 pcs x 2 bags)

Basic Specifications

Product Description

[Features]
· Similar transparency to glass but with excellent impact resistance.
· Features excellent heat resistance and can be autoclaved repeatedly (121°C, 20 minutes).

Part Number
2-083-01
2-083-02
2-083-03
2-083-04
2-083-05
2-083-11
2-083-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
Manufacturer Product Name Manufacturer Model Footnotes Overall Length
(mm)
Body Diameter
(mm)
Material Details Heat resistance and cold temperature resistance
(°C)
Internal Capacity

฿ 16,220.53

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

16 Day(s) 4 For Cutting Polycarbonate Tube φ12.7×75 mm TC-311 * Cap is not provided. 75 φ12.7 PC (Polycarbonate) -100~+132 1 case (100 pcs x 10 bags)

฿ 16,791.29

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

16 Day(s) 6 For Cutting Polycarbonate Tube φ15.8×75 mm TC-011 * Cap is not provided. 75 φ15.8 PC (Polycarbonate) -100~+132 1 case (100 pcs x 10 bags)

฿ 16,915.26

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

14 Day(s) 7 For Cutting Polycarbonate Tube φ13.5×100 mm TC-511 * Cap is not provided. 100 φ 13.5 PC (Polycarbonate) -100~+132 1 case (100 pcs x 10 bags)

฿ 16,868.77

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

16 Day(s) 10 V-shaped bottom polycarbonate tube φ16.2 x 100 mm TC-108 (V Base) * Cap is not provided. 100 φ 16.2 PC (Polycarbonate) -100~+132 1 case (100 pcs x 10 bags)

฿ 17,039.24

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

19 Day(s) 10 Round bottom polycarbonate tube φ16.2 x 100 mm TC-111 (Round Base) * Cap is not provided. 100 φ 16.2 PC (Polycarbonate) -100~+132 1 case (100 pcs x 10 bags)

฿ 13,841.82

TUBE/FUNNEL 1 Pack(s)

2 Pieces Per Package

14 Day(s) - Cap for polycarbonate tube φ15.8 Cap for ø15.8 - 13.5 φ15.8 Elastomer Resin - 1 case (500 pcs x 2 bags)

฿ 13,888.31

TUBE/FUNNEL 1 Pack(s)

2 Pieces Per Package

49 Day(s) - Cap for polycarbonate tube φ16.2 ø16.2 Cap - 13.5 φ 16.2 Elastomer Resin - 1 case (500 pcs x 2 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1