(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9547-01 |
2-9547-02 |
2-9547-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | Specifications | Top diameter×bottom diameter×height (mm) |
Footnotes | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 614.21 |
RESIN CONTAINERS | 1 Piece(s) | 31 Day(s) | 200mL | Stainless Steel Cup Dentistry Type 200 mL | Dentistry Type | φ77×φ50×95 | - | 1 pc. | ||
฿ 472.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 100mL | Stainless Steel Cup Dosing Type 100 mL | Drug delivery type | φ54×φ54.5×55 | - | 1 pc. | ||
฿ 479.12 |
RESIN CONTAINERS | 1 Piece(s) | 31 Day(s) | 200mL | Stainless Steel Cup Grip Type 200 mL | Handle type | φ70×φ100×74※ | * Hand-held size included in diameter below. | 1 pc. |
Part Number |
---|
2-9547-01 |
2-9547-02 |
2-9547-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | Specifications | Top diameter×bottom diameter×height (mm) |
Footnotes | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 614.21 |
RESIN CONTAINERS | 1 Piece(s) | 31 Day(s) | 200mL | Stainless Steel Cup Dentistry Type 200 mL | Dentistry Type | φ77×φ50×95 | - | 1 pc. | ||
฿ 472.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 100mL | Stainless Steel Cup Dosing Type 100 mL | Drug delivery type | φ54×φ54.5×55 | - | 1 pc. | ||
฿ 479.12 |
RESIN CONTAINERS | 1 Piece(s) | 31 Day(s) | 200mL | Stainless Steel Cup Grip Type 200 mL | Handle type | φ70×φ100×74※ | * Hand-held size included in diameter below. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?