(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealed Container, Capacity 20 L

Sealed Container, Capacity 20 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9671-02

  • Product Type
    PE (polyethylene) container
  • Other
    Option
  • Model number
    lid
  • Manufacturer Product Name
    Closed container lid
  • JAN Code
    4571110727522
  • Material
    Lid: HDPE (High Density Polyethylene)
  • UN Standard
    (fluid): 1H2/Y1.5/30
  • Weight(kg)
    0.7
  • Quantity
    1 pc.
Part Number
2-9671-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 492.00

RESIN CONTAINERS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Other
    Option
  • Model number
    lid
  • Manufacturer Product Name
    Closed container lid
  • JAN Code
    4571110727522
  • Material
    Lid: HDPE (High Density Polyethylene)
  • UN Standard
    (fluid): 1H2/Y1.5/30
  • Weight(kg)
    0.7
  • Quantity
    1 pc.

Product Description

· Comes with a folding handle that can seal effectively.
· Uses neoprene rubber for the gasket for excellent chemical resistance.
· Repeated opening/closing is possible.

Specifications of 2-9671-02

  • Product Type
    PE (polyethylene) container
  • Other
    Option
  • Model number
    lid
  • Manufacturer Product Name
    Closed container lid
  • JAN Code
    4571110727522
  • Material
    Lid: HDPE (High Density Polyethylene)
  • UN Standard
    (fluid): 1H2/Y1.5/30
  • Weight(kg)
    0.7
  • Quantity
    1 pc.
Part Number
2-9671-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 492.00

RESIN CONTAINERS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1