(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transport Container

Transport Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-584-05

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    20L
  • Color
    White
  • Size(mm)
    185×355×422
  • Mouth Inner Diam.(φ mm)
    φ50
  • Model number
    H-6 (white)
  • Manufacturer Product Name
    Transfer Container H-6 (white)
  • Material
    Main Body, Cap: PE (Polyethylene)
  • Accessory
    With Degassing Cap
  • Footnotes
    * Nozzle and valve are not included (they are sold separately).
  • Quantity
    1 pc.
Part Number
2-584-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Quantity

฿ 1,817.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 16 Day(s) 10 1 pc.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    20L
  • Color
    White
  • Size(mm)
    185×355×422
  • Mouth Inner Diam.(φ mm)
    φ50
  • Model number
    H-6 (white)
  • Manufacturer Product Name
    Transfer Container H-6 (white)
  • Material
    Main Body, Cap: PE (Polyethylene)
  • Accessory
    With Degassing Cap
  • Footnotes
    * Nozzle and valve are not included (they are sold separately).
  • Quantity
    1 pc.

Product Description

· Comes with a virgin cap that once opened shows that it has been opened.
· Prevents internal pressure increases due to gas escaping from the container, even when the lid is closed.

Specifications of 2-584-05

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    20L
  • Color
    White
  • Size(mm)
    185×355×422
  • Mouth Inner Diam.(φ mm)
    φ50
  • Model number
    H-6 (white)
  • Manufacturer Product Name
    Transfer Container H-6 (white)
  • Material
    Main Body, Cap: PE (Polyethylene)
  • Accessory
    With Degassing Cap
  • Footnotes
    * Nozzle and valve are not included (they are sold separately).
  • Quantity
    1 pc.
Part Number
2-584-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Quantity

฿ 1,817.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 16 Day(s) 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1