(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Extra Long Ballpoint Allen Wrench (with Torque Handle)

Extra Long Ballpoint Allen Wrench (with Torque Handle)

You can add up to 6 items to the comparison list.

Loading...

Specifications of CR-SMPLBS10

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10mm
  • Set Content(pc.)
    9
  • Accessory
    Includes Auxiliary Handle
Part Number
CR-SMPLBS10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,238.71

HAND TOOL 1 Piece(s) Quote 10

Basic Specifications

Product Description

[Features]
· Includes Increased Tightening Handle for More Efficient Work
· The finest S2 material is adopted
· Color-coded by specification
[Structure]
· 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm + Tightening Handle

Specifications of CR-SMPLBS10

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10mm
  • Set Content(pc.)
    9
  • Accessory
    Includes Auxiliary Handle
Part Number
CR-SMPLBS10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,238.71

HAND TOOL 1 Piece(s) Quote 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1