(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
CR-SMPCS12B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,601.29 |
SAB HAND TOOL | 1 Piece(s) | 31 Day(s) |
[Features]
· Punch and chisel set for drilling and punching work during foundry, automobile maintenance and agricultural equipment repair work.
[Structure]
· Chisel: 1/2 x 3/8 x 6, 5/8 x 1/2 x 7, 3/4 x 5/8 x 8, 7/8 x 3/4 x 8, 7/8 x 3/4 x 10, 1 x 7/8 x 10
· Pin Punch: 5/32 x 3/8 x 6, 7/32 x 1/2 x 8
· Tapered Pin Punch: 1/8 x 3/8 x 6, 7/32 x 1/2 x 10, 3/8 x 5/8 x 10
· Pin Punch: 3/8 x 5/8 x 8
Part Number |
---|
CR-SMPCS12B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,601.29 |
SAB HAND TOOL | 1 Piece(s) | 31 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?