(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Welding Hammer

Welding Hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of CR-SMWH500

  • Product Type
    Welding hammer
  • Head (diameter)(mm)
    28
  • Head (length)(mm)
    180
  • Overall Length(mm)
    275
  • Nominal
    520 Grams
Part Number
CR-SMWH500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 843.87

SAB HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Welding hammer
  • Head (diameter)(mm)
    28
  • Head (length)(mm)
    180
  • Overall Length(mm)
    275
  • Nominal
    520 Grams

Product Description

[Features]
· Hammer with a shock-absorbent spring grip that easily removes burrs and other post-welding remnants.

Specifications of CR-SMWH500

  • Product Type
    Welding hammer
  • Head (diameter)(mm)
    28
  • Head (length)(mm)
    180
  • Overall Length(mm)
    275
  • Nominal
    520 Grams
Part Number
CR-SMWH500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 843.87

SAB HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1