(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Monkey Wrench with spike

Monkey Wrench with spike

You can add up to 6 items to the comparison list.

Loading...

Specifications of CR-WB32

  • Type
    Single-ended wrench
  • Ratchet mechanism
    NA
  • Overall Length(mm)
    405
  • Width across flat dimension(Inch)
    12
  • Single Product/Set Classification
    Single Item
Part Number
CR-WB32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,374.19

SAB HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· Monkey wrench with spike protruding from the back is recommended for carpentry work.

Specifications of CR-WB32

  • Type
    Single-ended wrench
  • Ratchet mechanism
    NA
  • Overall Length(mm)
    405
  • Width across flat dimension(Inch)
    12
  • Single Product/Set Classification
    Single Item
Part Number
CR-WB32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,374.19

SAB HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1