(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CR-SMWPP10 |
CR-SMWPP12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Overall Length (mm) |
Standard (") |
---|---|---|---|---|---|---|---|---|
฿ 646.45 |
SAB HAND TOOL | 1 Piece(s) | 31 Day(s) | 33 | 240 | 10 | ||
฿ 785.81 |
SAB HAND TOOL | 1 Piece(s) | 31 Day(s) | 42 | 300 | 12 |
[Features]
· Water pump pliers with PVC grip enabling operation with one hand.
[Material]
· Chrome vanadium.
Part Number |
---|
CR-SMWPP10 |
CR-SMWPP12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Overall Length (mm) |
Standard (") |
---|---|---|---|---|---|---|---|---|
฿ 646.45 |
SAB HAND TOOL | 1 Piece(s) | 31 Day(s) | 33 | 240 | 10 | ||
฿ 785.81 |
SAB HAND TOOL | 1 Piece(s) | 31 Day(s) | 42 | 300 | 12 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?