(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Pipette Set 5 pcs

Plastic Pipette Set 5 pcs

You can add up to 6 items to the comparison list.

Loading...

Specifications of NO.230-5S

  • Non-magnetism function Y/N
    Available
  • Single Product Set Product
    Set
  • Main Body Parts
    Main Body
  • JAN Code
    4962485096366
  • Material Details
    Main Body: PA
  • Specifications
    Heat-resistant temperature: approx. 240°C (deflection temp. under load)
  • Set Content
    Fine tip 120 mm, round tip 120 mm, bent tip 120 mm, flat fine tip 120 mm, flat round tip 120 mm
Part Number
NO.230-5S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 847.00

ANX TWEEZERS 1 Piece(s) 13 Day(s)

Basic Specifications

  • Non-magnetism function Y/N
    Available
  • Single Product Set Product
    Set
  • Main Body Parts
    Main Body
  • JAN Code
    4962485096366
  • Material Details
    Main Body: PA
  • Specifications
    Heat-resistant temperature: approx. 240°C (deflection temp. under load)
  • Set Content
    Fine tip 120 mm, round tip 120 mm, bent tip 120 mm, flat fine tip 120 mm, flat round tip 120 mm

Product Description

[Features]
· A pair of plastic tweezers with excellent nonmagnetic properties, insulation, chemical resistance and heat resistance.

Specifications of NO.230-5S

  • Non-magnetism function Y/N
    Available
  • Single Product Set Product
    Set
  • Main Body Parts
    Main Body
  • JAN Code
    4962485096366
  • Material Details
    Main Body: PA
  • Specifications
    Heat-resistant temperature: approx. 240°C (deflection temp. under load)
  • Set Content
    Fine tip 120 mm, round tip 120 mm, bent tip 120 mm, flat fine tip 120 mm, flat round tip 120 mm
Part Number
NO.230-5S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 847.00

ANX TWEEZERS 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1