- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Specifications of NO.88W
-
- Tip standards
- Other
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Blade Tip
- Two-Head Type with Y Shape and Pin Shape
-
- JAN Code
- 4962485220723
-
- Features
- Useful Y and pin shape.
-
- Specifications
- Pin Diameter φ0.8 mm
-
- Material
- Blade tip: Chrome, molybdenum, vanadium steel, Main body: Brass
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 392.00
|
ANX HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
Basic Specifications
-
- Tip standards
- Other
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Blade Tip
- Two-Head Type with Y Shape and Pin Shape
-
- JAN Code
- 4962485220723
-
- Features
- Useful Y and pin shape.
-
- Specifications
- Pin Diameter φ0.8 mm
-
- Material
- Blade tip: Chrome, molybdenum, vanadium steel, Main body: Brass
Product Description
[Features]
· Ideal for removing watch strap spring bars (tongues).
Specifications of NO.88W
-
- Tip standards
- Other
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Blade Tip
- Two-Head Type with Y Shape and Pin Shape
-
- JAN Code
- 4962485220723
-
- Features
- Useful Y and pin shape.
-
- Specifications
- Pin Diameter φ0.8 mm
-
- Material
- Blade tip: Chrome, molybdenum, vanadium steel, Main body: Brass
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 392.00
|
ANX HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?