Rigid Short L Type Adapter

Brand :
ANEX

Caution

    Product Description

    [Features]
    · Features an ultra-short magnet catch that hangs onto the screw up to the targeted location.

    Features

    ●Optimum for work at corners, edge and narrow places.
    ●With an ultra short mag catch which does not drop the screw to the target.
    ●Impact screwdriver is also available.

    Specification

    ●Input Drive(mm):6.35
    ●Total Length(mm):134
    ●SPQ(piece):6
    ●Shank Diameter: 6.35mm

    Accessories

    ●Fixing Handle(bit storable)
    ●Double End Drill Bity2 x 33
    ●Ultra Short Mag Catch
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Rigid Short L Type Adapter | ANEX | MISUMI Thailand