(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Precision YATTOKO Pincers

Stainless Steel Precision YATTOKO Pincers

You can add up to 6 items to the comparison list.

Loading...

Specifications of NO.243

  • Tip Type
    Flat
  • Main Body Material
    Stainless Steel
  • Tip material
    Stainless Steel
  • Overall Length(mm)
    125
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    NA
  • Width(mm)
    32
  • JAN Code
    4962485095093
  • Material Details
    SUS410
Part Number
NO.243
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 695.00

ANX HAND TOOL 1 Piece(s) 13 Day(s)

Basic Specifications

Product Description

[Features]
· Ideal for craftwork such as beads and accessories.

Specifications of NO.243

  • Tip Type
    Flat
  • Main Body Material
    Stainless Steel
  • Tip material
    Stainless Steel
  • Overall Length(mm)
    125
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    NA
  • Width(mm)
    32
  • JAN Code
    4962485095093
  • Material Details
    SUS410
Part Number
NO.243
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 695.00

ANX HAND TOOL 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1