(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Pipette Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 210.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO.230
NO.231
NO.232
NO.233
NO.234
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Details Type JAN Code

฿ 210.00

TWEEZERS 1 Piece(s) Same day Standard straight Tapered tip type 4962485096311

฿ 210.00

TWEEZERS 1 Piece(s) 10 Day(s) Tapered straight tip Rounded Tip Type 4962485096328

฿ 219.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Curved tip Curved tip type 4962485096335

฿ 219.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Flat Tapered flat tip type 4962485096342

฿ 219.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Flat Rounded flat tip 4962485096359

Basic Specifications

  • Main Body Material
    Other
  • Tip material
    Other
  • Overall Length(mm)
    120
  • Non-magnetism function Y/N
    Available
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    NA
  • Width(mm)
    9

Product Description

[Features]
· A pair of plastic tweezers with excellent nonmagnetic properties, insulation, chemical resistance and heat resistance.

Part Number
NO.230
NO.231
NO.232
NO.233
NO.234
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Details Type JAN Code

฿ 210.00

TWEEZERS 1 Piece(s) Same day Standard straight Tapered tip type 4962485096311

฿ 210.00

TWEEZERS 1 Piece(s) 10 Day(s) Tapered straight tip Rounded Tip Type 4962485096328

฿ 219.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Curved tip Curved tip type 4962485096335

฿ 219.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Flat Tapered flat tip type 4962485096342

฿ 219.00

ANX TWEEZERS 1 Piece(s) 13 Day(s) Flat Rounded flat tip 4962485096359

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1