High Purity 18-8 Stainless Steel (SUS304) Tweezers

Brand :
ANEX

Caution

    Product Description

    [Specifications]
    - Main Body Material: Stainless Steel
    - Tip Material: Stainless Steel
    - Single Product Set Product: Single Item
    - Main Body Parts: Main Body
    - With/Without Tip Replacement Function: NA
    - Material Details: 18-8 stainless steel (SUS304)
    - Tip Type: Standard straight/Tapered straight tip/Curved tip
    - Overall Length (mm): 110/115/120/140
    - Width (mm): 7/10
    - Details Type: Long ultrafine type/Rounded Tip Type/Rounded eagle-beak tip/Strong type/Tapered Tip Small Type/Tapered eagle-beak tip/Tapered tip type/Ultra-thin sharp type

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat