- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of NO.132
-
- Tip Type
- Other
-
- Main Body Material
- Stainless Steel
-
- Tip material
- Stainless Steel
-
- Overall Length(mm)
- 125
-
- Single Product Set Product
- Single Item
-
- Main Body Parts
- Main Body
-
- With/without tip replacement function
- NA
-
- Width(mm)
- 11
-
- JAN Code
- 4962485091132
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 117.00
|
ANX TWEEZERS
|
1 Piece(s)
|
|
13 Day(s)
|
Product Description
[Features]
· The flat tips allow stamps to be picked up without being damaged.
· Suitable for paper art, etc.
Specifications of NO.132
-
- Tip Type
- Other
-
- Main Body Material
- Stainless Steel
-
- Tip material
- Stainless Steel
-
- Overall Length(mm)
- 125
-
- Single Product Set Product
- Single Item
-
- Main Body Parts
- Main Body
-
- With/without tip replacement function
- NA
-
- Width(mm)
- 11
-
- JAN Code
- 4962485091132
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 117.00
|
ANX TWEEZERS
|
1 Piece(s)
|
|
13 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?