(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Faucet Screwdriver Bit

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of AHF-1515

  • Tip Type
    Special Purpose
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip
    Blade width 1.8 x blade thickness 1.5 mm
  • JAN Code
    4962485401221
  • Features
    Electric screwdriver, supports bit interchangeable handles. Bolster (hexagonal subtense 8 mm) for rotating with force using a wrench. Tip straight shape.
  • Material
    Bit: Chrome/Molybdenum/Vanadium Steel
Part Number
AHF-1515
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 507.00

ANX DRIVER BITS 1 Piece(s) 13 Day(s)

Basic Specifications

  • Tip Type
    Special Purpose
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip
    Blade width 1.8 x blade thickness 1.5 mm
  • JAN Code
    4962485401221
  • Features
    Electric screwdriver, supports bit interchangeable handles. Bolster (hexagonal subtense 8 mm) for rotating with force using a wrench. Tip straight shape.
  • Material
    Bit: Chrome/Molybdenum/Vanadium Steel

Product Description

[Features]
· Suitable for wide slotted screws such as flow check valves.

Specifications of AHF-1515

  • Tip Type
    Special Purpose
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip
    Blade width 1.8 x blade thickness 1.5 mm
  • JAN Code
    4962485401221
  • Features
    Electric screwdriver, supports bit interchangeable handles. Bolster (hexagonal subtense 8 mm) for rotating with force using a wrench. Tip straight shape.
  • Material
    Bit: Chrome/Molybdenum/Vanadium Steel
Part Number
AHF-1515
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 507.00

ANX DRIVER BITS 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Remove flat-head screw for adjustment and regulation of faucet such as flow control valve and check valve.

Specification

●Blade Width x Blade Thickness x Total Length(mm):18 x 1.5 x 150
●SPQ(piece):6
●Shank Diameter: 6.35mm