(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Japan Green Cross Guide Stand Rope (Carabiner Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 330032

  • Product Type 1
    Other
  • Diameter x length(mm×m)
    Rope Diameter 30 x 1.5 (Including Brackets)
  • Color
    Red
  • Color Details
    Metal Fitting Color: Silver
  • Cord
    BA40-R
  • Amount Of Content
    1 pc.
Part Number
330032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,663.00

PLASTIC CHAIN STANDS 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

Product Description

The hook part is a carabiner type so there is no worry that it will come loose.
[Material]
· Polyester

Specifications of 330032

  • Product Type 1
    Other
  • Diameter x length(mm×m)
    Rope Diameter 30 x 1.5 (Including Brackets)
  • Color
    Red
  • Color Details
    Metal Fitting Color: Silver
  • Cord
    BA40-R
  • Amount Of Content
    1 pc.
Part Number
330032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,663.00

PLASTIC CHAIN STANDS 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1