(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
346011 |
346012 |
346013 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Cord | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,070.93 |
LACQUER SPRAYS | 2 Piece(s) | 11 Day(s) | White | Reflective Spray W | White (clear); Drying time: 20°C (finger touch) about 15 minutes, (semi-cured) about 30 minutes / Winter (finger touch) about 30 minutes, (semi-cured) about 60 minutes | 1 pc (100 ml) | ||
฿ 1,070.93 |
LACQUER SPRAYS | 2 Piece(s) | 11 Day(s) | Yellow | Reflective Spray Y | Yellow (semi-transparent), Drying time: 20°C/ (touch) Approximately 15 min. (semi-hard) Approximately 30 min., Winter (touch) Approximately 30 min. (semi-hard) Approximately 60 min. | 1 pc (100 ml) | ||
฿ 1,070.93 |
LACQUER SPRAYS | 2 Piece(s) | 11 Day(s) | Red | Reflective Spray R | Red (translucent), Drying time: 20°C / (touch) Approximately 15 minutes, (semi-hard) Approximately 30 minutes, Winter / (touch) Approximately 30 minutes (semi-hard) Approximately 60 minutes | 1 pc (100 ml) |
Spray-type reflective paint.
The glass beads contained in the paint provide strong reflective performance, reflecting light from headlights and flashlights, helping improve visibility at night.
Can be widely used in the fields of traffic safety and disaster prevention, mainly for road markings and for marking off hazardous areas.
The reflective paint was made by combining clear paint and glass beads (reflective beads) and then formed into a simple spray type.
The paint is transparent, allowing the base color to show through (reflect back).
Part Number |
---|
346011 |
346012 |
346013 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Cord | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,070.93 |
LACQUER SPRAYS | 2 Piece(s) | 11 Day(s) | White | Reflective Spray W | White (clear); Drying time: 20°C (finger touch) about 15 minutes, (semi-cured) about 30 minutes / Winter (finger touch) about 30 minutes, (semi-cured) about 60 minutes | 1 pc (100 ml) | ||
฿ 1,070.93 |
LACQUER SPRAYS | 2 Piece(s) | 11 Day(s) | Yellow | Reflective Spray Y | Yellow (semi-transparent), Drying time: 20°C/ (touch) Approximately 15 min. (semi-hard) Approximately 30 min., Winter (touch) Approximately 30 min. (semi-hard) Approximately 60 min. | 1 pc (100 ml) | ||
฿ 1,070.93 |
LACQUER SPRAYS | 2 Piece(s) | 11 Day(s) | Red | Reflective Spray R | Red (translucent), Drying time: 20°C / (touch) Approximately 15 minutes, (semi-hard) Approximately 30 minutes, Winter / (touch) Approximately 30 minutes (semi-hard) Approximately 60 minutes | 1 pc (100 ml) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?