- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 346010
-
- Product uses
- Other
-
- Product Type
- Paint (spray)
-
- Color
- Green
-
- Cord
- Blackboard Spray G
-
- Painting Area
- 0.7-1.2 m² (2 coat) thin liquid not required.
-
- Specifications
- Green (Matte), Drying Time: 20°C/ (Touch) Approximately 15 Minutes (Semi-Hardening) Approximately 30 Minutes, for Winter / (Touch) Approximately 30 Minutes (Semi-Hardening) Approximately 60 Minutes
-
- Features 1
- Spray-on blackboard paint that makes the coated surface incredibly durable. The finish is easy to write on and erase.
-
- Note
- The item in the photo shows the product applied to a whiteboard. Before use, please heed the instructions and warnings on the container.
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 677.87
|
LACQUER SPRAYS
|
1 Piece(s)
|
|
11 Day(s)
|
1 pc (300 ml) |
Basic Specifications
-
- Product uses
- Other
-
- Product Type
- Paint (spray)
-
- Color
- Green
-
- Cord
- Blackboard Spray G
-
- Painting Area
- 0.7-1.2 m² (2 coat) thin liquid not required.
-
- Specifications
- Green (Matte), Drying Time: 20°C/ (Touch) Approximately 15 Minutes (Semi-Hardening) Approximately 30 Minutes, for Winter / (Touch) Approximately 30 Minutes (Semi-Hardening) Approximately 60 Minutes
-
- Features 1
- Spray-on blackboard paint that makes the coated surface incredibly durable. The finish is easy to write on and erase.
-
- Note
- The item in the photo shows the product applied to a whiteboard. Before use, please heed the instructions and warnings on the container.
-
- Amount Of Content
- 1 pc (300 ml)
Product Description
Spray-type chalkboard paint.
Produces a painted surface with superior durability.
Produces a finished surface that is easy to write on and easy to erase from.
Specifications of 346010
-
- Product uses
- Other
-
- Product Type
- Paint (spray)
-
- Color
- Green
-
- Cord
- Blackboard Spray G
-
- Painting Area
- 0.7-1.2 m² (2 coat) thin liquid not required.
-
- Specifications
- Green (Matte), Drying Time: 20°C/ (Touch) Approximately 15 Minutes (Semi-Hardening) Approximately 30 Minutes, for Winter / (Touch) Approximately 30 Minutes (Semi-Hardening) Approximately 60 Minutes
-
- Features 1
- Spray-on blackboard paint that makes the coated surface incredibly durable. The finish is easy to write on and erase.
-
- Note
- The item in the photo shows the product applied to a whiteboard. Before use, please heed the instructions and warnings on the container.
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 677.87
|
LACQUER SPRAYS
|
1 Piece(s)
|
|
11 Day(s)
|
1 pc (300 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?