(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sticker Sign Horizontal Type 90 x 360 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 487.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
047651
047652
047653
047654
047655
047656
047657
047658
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Display Content Cord Amount Of Content

฿ 487.00

STICKER MAGNETS 1 Pack(s)

3 Pieces Per Package

12 Day(s) Fire Extinguisher Stick 651 1 pc.

฿ 487.00

STICKER MAGNETS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Keep out Stick 652 1 pc.

฿ 487.00

STICKER MAGNETS 1 Pack(s)

3 Pieces Per Package

10 Day(s) No admittance to unauthorized personnel Stick 653 1 pc.

฿ 487.00

STICKER MAGNETS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Keep closed at all times Stick 654 1 pc.

฿ 487.00

STICKER MAGNETS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Danger of Voltage Stick 655 1 pc.

฿ 487.00

MAGNETIC STICKERS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Caution High Temperature Stick 656 1 pc.

฿ 487.00

STICKER MAGNETS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Mind Your Head Stick 657 1 pc.

฿ 487.00

STICKER MAGNETS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Watch your step Stick 658 1 pc.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Horizontal Type
  • Size
    90×360mm
  • Material
    YUPO Sticker
  • Amount Of Content
    1 pc.

Product Description

A horizontal sticker with pictograms and English descriptions.
[Features]
Materials: YUPO
·Size (mm): 90 × 360

Part Number
047651
047652
047653
047654
047655
047656
047657
047658
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Display Content Cord Amount Of Content

฿ 487.00

STICKER MAGNETS 1 Pack(s)

3 Pieces Per Package

12 Day(s) Fire Extinguisher Stick 651 1 pc.

฿ 487.00

STICKER MAGNETS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Keep out Stick 652 1 pc.

฿ 487.00

STICKER MAGNETS 1 Pack(s)

3 Pieces Per Package

10 Day(s) No admittance to unauthorized personnel Stick 653 1 pc.

฿ 487.00

STICKER MAGNETS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Keep closed at all times Stick 654 1 pc.

฿ 487.00

STICKER MAGNETS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Danger of Voltage Stick 655 1 pc.

฿ 487.00

MAGNETIC STICKERS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Caution High Temperature Stick 656 1 pc.

฿ 487.00

STICKER MAGNETS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Mind Your Head Stick 657 1 pc.

฿ 487.00

STICKER MAGNETS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Watch your step Stick 658 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1