(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Diamond coated roughing router.
· It is effective in roughing of graphite, improving efficiency.
· Outstanding stability and long tool life.
· European-made high quality for peace of mind.
Part Number |
---|
VHGR-2-040-060-04-02 |
VHGR-2-120-089-12-02 |
VHGR-2-120-150-12-02 |
VHGR-2-160-150-16-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Neck diameter (mm) | Blade tip chamfering (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,177.20 | END MILL | 1 Piece(s) | 3 Day(s) | 4 | 12 | 4 | 60 | - | - | 0.25 | ||
฿ 7,212.20 | END MILL | 1 Piece(s) | 3 Day(s) | 12 | 36 | 12 | 89 | - | - | 0.50 | ||
฿ 8,633.59 | END MILL | 1 Piece(s) | 3 Day(s) | 12 | 36 | 12 | 150 | 50 | 11.6 | 0.50 | ||
฿ 10,903.46 | END MILL | 1 Piece(s) | 3 Day(s) | 16 | 36 | 16 | 150 | 70 | 15.2 | 0.50 |
Loading...
work material | Graphite / Resin | Number of flutes(sheet) | 2 | Type | Roughing |
---|---|---|---|---|---|
Coating | Dia Coat | Blade tip shape | C plane | Cutting edge accuracy | 0~-0.1 |
Shank Accuracy | h5 |
How can we improve?
How can we improve?