1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MCD Diamond Tip Ball 2 Flutes

END MILL

MCD Diamond Tip Ball 2 Flutes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 48,273.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The cutting edge is a diamond tip. The tool service life is 2 to 5 times that of PCD and 10 to 20 times that of diamond coated.
· Ideal for machining graphite and composite materials such as CFRP, etc. Provides a beautiful aluminum finish too.
· European-made high quality for peace of mind.

 
Part Number
VHDB-2-120-078
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 48,273.77

END MILL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

R Size(mm) 6 Type Ball work material Aluminum / Graphite / Resin
Blade length (ℓ)(mm) 12 Number of flutes(sheet) 2 Coating Non-Coated
Overall Length (L)(mm) 78 Underneck length (ℓ1)(mm) 30 Shank diameter (d)(mm) 12
Neck diameter(mm) 11.8 Cutting edge accuracy g7 Shank Accuracy h5

Please check the type/dimensions/specifications of the part VHDB-2-120-078 in the MCD Diamond Tip Ball 2 Flutes series.