(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Mixing Ratio | Material | Size | Waist (cm) |
Color Details | JAN Code | Trusco Code | Mass (g) |
Material | Specifications | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 19 Day(s) | Navy Blue | - | - | 7 | 60-66 | Deep Navy | 4991714476235 | 763-8345 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Navy Blue | - | - | 9 | 64-70 | Deep Navy | 4991714476242 | 763-8353 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Navy Blue | - | - | 11 | 68-74 | Deep Navy | 4991714476259 | 763-8302 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Navy Blue | - | - | 13 | 72-78 | Deep Navy | 4991714476266 | 763-8311 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,560.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Navy Blue | - | - | 15 | 78-84 | Deep Navy | 4991714476273 | 763-8329 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,633.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Navy Blue | - | - | 17 | 84-90 | Deep Navy | 4991714476280 | 763-8337 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 1,346.81 |
WORK CLOTHES | 4 Piece(s) | 7 Day(s) | Navy Blue | 65% polyester, 35% cotton | T/C twill | 19 | 90 to 96 | Deep navy | 4991714476297 | - | 510 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 1,268.31 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | 65% polyester, 35% cotton | T/C twill | 7 | 60 to 66 | Gray | 4991714476310 | - | 390 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 1,271.34 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | 65% polyester, 35% cotton | T/C twill | 9 | 64 to 70 | Gray | 4991714476327 | - | 410 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 1,274.37 |
WORK CLOTHES | 4 Piece(s) | 7 Day(s) | Gray | 65% polyester, 35% cotton | T/C twill | 11 | 68 to 74 | Gray | 4991714476334 | - | 430 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 1,277.41 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | 65% polyester, 35% cotton | T/C twill | 13 | 72 to 78 | Gray | 4991714476341 | - | 450 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 1,310.59 |
WORK CLOTHES | 4 Piece(s) | 7 Day(s) | Gray | 65% polyester, 35% cotton | T/C twill | 15 | 78 to 84 | Gray | 4991714476358 | - | 470 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 1,343.78 |
WORK CLOTHES | 4 Piece(s) | 7 Day(s) | Gray | 65% polyester, 35% cotton | T/C twill | 17 | 84 to 90 | Gray | 4991714476365 | - | 490 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 1,346.81 |
WORK CLOTHES | 4 Piece(s) | 7 Day(s) | Gray | 65% polyester, 35% cotton | T/C twill | 19 | 90 to 96 | Gray | 4991714476372 | - | 510 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Gray | - | - | 7 | 60-66 | Blue gray | 4991714476396 | 763-8400 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Gray | - | - | 9 | 64-70 | Blue gray | 4991714476402 | 763-8418 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Gray | - | - | 11 | 68-74 | Blue gray | 4991714476419 | 763-8361 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Gray | - | - | 13 | 72-78 | Blue gray | 4991714476426 | 763-8370 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,560.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Gray | - | - | 15 | 78-84 | Blue gray | 4991714476433 | 763-8388 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,633.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Gray | - | - | 17 | 84-90 | Blue gray | 4991714476440 | 763-8396 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 1,346.81 |
WORK CLOTHES | 4 Piece(s) | 7 Day(s) | Blue | 65% polyester, 35% cotton | T/C twill | 19 | 90 to 96 | Blue gray | 4991714476457 | - | 510 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Green | - | - | 7 | 60-66 | Moss green | 4991714476471 | 763-8469 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Green | - | - | 9 | 64-70 | Moss green | 4991714476488 | 763-8477 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Green | - | - | 11 | 68-74 | Moss green | 4991714476495 | 763-8426 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Green | - | - | 13 | 72-78 | Moss green | 4991714476501 | 763-8434 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,560.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Green | - | - | 15 | 78-84 | Moss green | 4991714476518 | 763-8442 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,633.00 |
WORK CLOTHES | 1 Piece(s) | 19 Day(s) | Green | - | - | 17 | 84-90 | Moss green | 4991714476525 | 763-8451 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 1,346.81 |
WORK CLOTHES | 4 Piece(s) | 7 Day(s) | Green | 65% polyester, 35% cotton | T/C twill | 19 | 90 to 96 | Moss green | 4991714476532 | - | 510 | - | Anti-static material. Water-repellent finish. | 1 pc. |
Slacks featuring pockets with new functionality.
[Features]
· Non-Pleated slacks with a sharp fit.
· The rear pistol pocket features a convenient storage pouch that pops out.
· Places no burden on mobile or smartphones, even when performing work that involves a lot of standing and sitting.
[Applications]
· Ideal for work of all types.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Mixing Ratio | Material | Size | Waist (cm) |
Color Details | JAN Code | Trusco Code | Mass (g) |
Material | Specifications | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 19 Day(s) | Navy Blue | - | - | 7 | 60-66 | Deep Navy | 4991714476235 | 763-8345 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Navy Blue | - | - | 9 | 64-70 | Deep Navy | 4991714476242 | 763-8353 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Navy Blue | - | - | 11 | 68-74 | Deep Navy | 4991714476259 | 763-8302 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Navy Blue | - | - | 13 | 72-78 | Deep Navy | 4991714476266 | 763-8311 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,560.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Navy Blue | - | - | 15 | 78-84 | Deep Navy | 4991714476273 | 763-8329 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,633.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Navy Blue | - | - | 17 | 84-90 | Deep Navy | 4991714476280 | 763-8337 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 1,346.81 |
WORK CLOTHES | 4 Piece(s) | 7 Day(s) | Navy Blue | 65% polyester, 35% cotton | T/C twill | 19 | 90 to 96 | Deep navy | 4991714476297 | - | 510 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 1,268.31 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | 65% polyester, 35% cotton | T/C twill | 7 | 60 to 66 | Gray | 4991714476310 | - | 390 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 1,271.34 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | 65% polyester, 35% cotton | T/C twill | 9 | 64 to 70 | Gray | 4991714476327 | - | 410 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 1,274.37 |
WORK CLOTHES | 4 Piece(s) | 7 Day(s) | Gray | 65% polyester, 35% cotton | T/C twill | 11 | 68 to 74 | Gray | 4991714476334 | - | 430 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 1,277.41 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | 65% polyester, 35% cotton | T/C twill | 13 | 72 to 78 | Gray | 4991714476341 | - | 450 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 1,310.59 |
WORK CLOTHES | 4 Piece(s) | 7 Day(s) | Gray | 65% polyester, 35% cotton | T/C twill | 15 | 78 to 84 | Gray | 4991714476358 | - | 470 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 1,343.78 |
WORK CLOTHES | 4 Piece(s) | 7 Day(s) | Gray | 65% polyester, 35% cotton | T/C twill | 17 | 84 to 90 | Gray | 4991714476365 | - | 490 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 1,346.81 |
WORK CLOTHES | 4 Piece(s) | 7 Day(s) | Gray | 65% polyester, 35% cotton | T/C twill | 19 | 90 to 96 | Gray | 4991714476372 | - | 510 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Gray | - | - | 7 | 60-66 | Blue gray | 4991714476396 | 763-8400 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Gray | - | - | 9 | 64-70 | Blue gray | 4991714476402 | 763-8418 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Gray | - | - | 11 | 68-74 | Blue gray | 4991714476419 | 763-8361 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Gray | - | - | 13 | 72-78 | Blue gray | 4991714476426 | 763-8370 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,560.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Gray | - | - | 15 | 78-84 | Blue gray | 4991714476433 | 763-8388 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,633.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Gray | - | - | 17 | 84-90 | Blue gray | 4991714476440 | 763-8396 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 1,346.81 |
WORK CLOTHES | 4 Piece(s) | 7 Day(s) | Blue | 65% polyester, 35% cotton | T/C twill | 19 | 90 to 96 | Blue gray | 4991714476457 | - | 510 | - | Anti-static material. Water-repellent finish. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Green | - | - | 7 | 60-66 | Moss green | 4991714476471 | 763-8469 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Green | - | - | 9 | 64-70 | Moss green | 4991714476488 | 763-8477 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Green | - | - | 11 | 68-74 | Moss green | 4991714476495 | 763-8426 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,490.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Green | - | - | 13 | 72-78 | Moss green | 4991714476501 | 763-8434 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,560.00 |
WORK CLOTHES | 1 Piece(s) | 1 Day(s) | Green | - | - | 15 | 78-84 | Moss green | 4991714476518 | 763-8442 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 2,633.00 |
WORK CLOTHES | 1 Piece(s) | 19 Day(s) | Green | - | - | 17 | 84-90 | Moss green | 4991714476525 | 763-8451 | 400 | Polyester 65%, Cotton 35% | Anti-static material. Water-repelling. | 1 pc. | ||
฿ 1,346.81 |
WORK CLOTHES | 4 Piece(s) | 7 Day(s) | Green | 65% polyester, 35% cotton | T/C twill | 19 | 90 to 96 | Moss green | 4991714476532 | - | 510 | - | Anti-static material. Water-repellent finish. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?