(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-lens safety glasses, small type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSG-340-S

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Standard
    JIS
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.3
  • JAN Code
    4989999317763
  • Trusco Code
    479-1851
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Specifications
    JIS T8147 Standard Product. With Upper Shield. With Cushioned Brow Bar.
  • Mass(g)
    40
  • Amount Of Content
    1 pc.
Part Number
TSG-340-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 364.65

SAFETY GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Standard
    JIS
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.3
  • JAN Code
    4989999317763
  • Trusco Code
    479-1851
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Specifications
    JIS T8147 Standard Product. With Upper Shield. With Cushioned Brow Bar.
  • Mass(g)
    40
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Adopts a lens of UV-cut (99.9%) specification.
· Small size fits perfectly even to the smallest of faces.
[Applications]
· Flying objects, polishing work.

Specifications of TSG-340-S

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Standard
    JIS
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.3
  • JAN Code
    4989999317763
  • Trusco Code
    479-1851
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Specifications
    JIS T8147 Standard Product. With Upper Shield. With Cushioned Brow Bar.
  • Mass(g)
    40
  • Amount Of Content
    1 pc.
Part Number
TSG-340-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 364.65

SAFETY GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1