(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Light, Aluminum LED Light, 1 Lamp, 10 Lumen (Pen Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 617.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAL-21AN-B
TAL-21AN-BK
TAL-21AN-GN
TAL-21AN-O
TAL-21AN-R
TAL-21AN-SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code

฿ 617.00

LED FLASHLIGHTS 1 Piece(s) 1 Day(s) 4989999034400 374-5911

฿ 617.00

LED FLASHLIGHTS 1 Piece(s) Available Same day 4989999034417 374-5929

฿ 617.00

LED FLASHLIGHTS 1 Piece(s) 20 Day(s) 4989999034424 374-5937

฿ 617.00

LED FLASHLIGHTS 1 Piece(s) Same day 4989999034431 374-5945

฿ 617.00

LED FLASHLIGHTS 1 Piece(s) Same day 4989999034448 374-5953

฿ 708.00

LED FLASHLIGHTS 1 Piece(s) Same day 4989999034455 374-5961

Basic Specifications

  • Product Type
    LED Type
  • Type
    Pen Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    15
  • Power Supply
    Dry Cell Battery AAA
  • Total Luminous Flux(lm)
    10
  • Power supply details
    AAA Batteries x 1 (Sold Separately)
  • Outer Diameter(mm)
    14.5
  • Overall Length(mm)
    109
  • Mass(g)
    23
  • Material
    Body: aluminum
  • Accessory
    Pen Clip
  • Maximum Lighting Time When Using Alkaline Batteries
    15
  • Notes
    The light bulb cannot be replaced. Never look straight into an LED.

Product Description

Pen type LED light convenient for carrying, in 6 vivid colors.
[Features]
· Lightweight, with pen clip so it is easy to carry in a pocket.
· It can be used to send a blink signal by lightly pushing the switch.
· Condensing lens limits light loss to an absolute minimum.
· A simple design with 6 color variations.
[Applications]
· As lighting for maintenance work, light work, and dark places.

Part Number
TAL-21AN-B
TAL-21AN-BK
TAL-21AN-GN
TAL-21AN-O
TAL-21AN-R
TAL-21AN-SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code

฿ 617.00

LED FLASHLIGHTS 1 Piece(s) 1 Day(s) 4989999034400 374-5911

฿ 617.00

LED FLASHLIGHTS 1 Piece(s) Available Same day 4989999034417 374-5929

฿ 617.00

LED FLASHLIGHTS 1 Piece(s) 20 Day(s) 4989999034424 374-5937

฿ 617.00

LED FLASHLIGHTS 1 Piece(s) Same day 4989999034431 374-5945

฿ 617.00

LED FLASHLIGHTS 1 Piece(s) Same day 4989999034448 374-5953

฿ 708.00

LED FLASHLIGHTS 1 Piece(s) Same day 4989999034455 374-5961

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flashing signal can be sent by lightly pushing the switch part.

Specification

●Total Luminous Flux(lm):10
●Outer Diameter x Total Length(mm):14.5 x 109
●SPQ(piece):6
●Power Supply: AAA Dry Battery(1 piece) Sold Separately
●When Using Alkaline Batteries Max Lighting Time: Approx. 15 Hours

Materials

●Main Body: Aluminium

Accessories

●Pen Clip