(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Center LED Hand Light A201

Center LED Hand Light A201

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,729.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LE-A201-BK
LE-A201-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 1,729.39

PORTABLE LIGHTS 1 Piece(s) 10 Day(s) Black 4975364164346 472-7576 1 pc.

฿ 1,729.39

PORTABLE LIGHTS 1 Piece(s) 12 Day(s) Silver 4975364164360 472-7592 1 pc.

Basic Specifications

  • Product Type
    LED Type
  • Type
    Clip Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    10 / 0.16
  • Power Supply
    Dry Cell Battery AA
  • Outer Diameter(mm)
    22
  • Overall Length(mm)
    179
  • Total Luminous Flux(lm)
    200
  • Power supply details
    AA Batteries x 2 (Included)
  • Maximum lighting time details(h)
    0.16 (full), 4.16 (in hand), 10 (eco)
  • Protection Grade
    IPX4
  • Light source used
    White High-brightness LED X 1 pc
  • Irradiation distance
    130 m (when in Full Mode)
  • Drop strength
    1m
  • Optical system
    Reflector
  • Accessory
    Dedicated case
  • Specifications
    Waterproof specification: Water Resistant/IPX4. Performance notation is based on the result of performance and reliability test conforming to American National Standard ANSI/NEMA FL1-2009.
  • Material
    Body: aluminum
  • Mass(g)
    64
  • Notes
    Do not direct the light towards the eyes of people. Ensure that the light does not hit the eyes directly. It can cause eye injuries.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Utilizes a large hook hole for carabiners.
· Can be switched to 4 types of lighting modes.
[Applications]
· LED Light for Site Work

Part Number
LE-A201-BK
LE-A201-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 1,729.39

PORTABLE LIGHTS 1 Piece(s) 10 Day(s) Black 4975364164346 472-7576 1 pc.

฿ 1,729.39

PORTABLE LIGHTS 1 Piece(s) 12 Day(s) Silver 4975364164360 472-7592 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1