(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
TBT-3500-GN |
TBT-3500-OR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,654.00 |
TOOL BAGS | 1 Piece(s) | 10 Day(s) | Green | 4963241009576 | 484-2227 | 1 pc. | ||
฿ 1,654.00 |
TOOL BAGS | 1 Piece(s) | 10 Day(s) | Orange | 4963241009583 | 484-2235 | 1 pc. |
[Features]
·It is a tool bag with a high sense of design.
·It can be conveniently stored in a variety of pockets.
[Applications]
·Storage of tools.
·Storage for power tools.
Part Number |
---|
TBT-3500-GN |
TBT-3500-OR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,654.00 |
TOOL BAGS | 1 Piece(s) | 10 Day(s) | Green | 4963241009576 | 484-2227 | 1 pc. | ||
฿ 1,654.00 |
TOOL BAGS | 1 Piece(s) | 10 Day(s) | Orange | 4963241009583 | 484-2235 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?