(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clear Holder (Packed) A4

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FL-170HO-50

  • Product Model
    Other
  • Color
    Clear
  • Details Type
    Clear Holder
  • Size
    A4
  • JAN Code
    4977564607821
  • Height(mm)
    310
  • Width(mm)
    220
  • Amount Of Content
    1 Bag (50 Sheets)
Part Number
FL-170HO-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 464.59

FILE 4 Pack(s)

50 Pieces Per Package

31 Day(s) 1 Bag (50 Sheets)

Basic Specifications

  • Product Model
    Other
  • Color
    Clear
  • Details Type
    Clear Holder
  • Size
    A4
  • JAN Code
    4977564607821
  • Height(mm)
    310
  • Width(mm)
    220
  • Amount Of Content
    1 Bag (50 Sheets)

Product Description

Cost-effective package contains 50 sheets of A4 sized paper.

Specifications of FL-170HO-50

  • Product Model
    Other
  • Color
    Clear
  • Details Type
    Clear Holder
  • Size
    A4
  • JAN Code
    4977564607821
  • Height(mm)
    310
  • Width(mm)
    220
  • Amount Of Content
    1 Bag (50 Sheets)
Part Number
FL-170HO-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 464.59

FILE 4 Pack(s)

50 Pieces Per Package

31 Day(s) 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1