1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fit Cut Curve Premium Titanium (Part Number)

SCISSORS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 565.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With curved shape, to achieve about 3 times better sharpness.
Adopts a 3D design blade 100 times or more less sticky than conventional products, and titanium coating that makes the cutting quality last for over 500 thousand times.

 
Part Number
SC-175STN-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 565.00

SCISSORS 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Model Scissors Body Color Blue Length(mm) 174
Specifications For right hand, Amount of Content: 1 pc., Blade length details: 65mm, Plate Thickness: 1.8mm

Please check the type/dimensions/specifications of the part SC-175STN-P in the Fit Cut Curve Premium Titanium series.