1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Battery Checker

KSE MEASURING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Instantly diagnoses the deterioration of automobile batteries and prints out the result
· Quality Determination in 5 Stages
· Unused battery diagnostic mode

 
Part Number
SK-8535
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

KSE MEASURING TOOLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Digital Tester Width(mm) 96 Depth(mm) 50
Height(mm) 248 Details Type Checker Display LCD (Dot Display: 128 x 64 Dot), green: lights when diagnosis is favorable, yellow: lights when charging is necessary, red: lights to show a fault or replacement is necessary, caution: flashes when starting power is decreased.
Features JIS standard-model compliant, overseas standards (EN/DIN, SAE/BCI) compliant, charging control vehicle/idling stoppage-use battery investigation compliant (being internally equipped with special use JIS standard number and judgment program), printer installation, 5 stage quality judgment, pre-use battery diagnosis mode, Toyota hybrid car-use assisting battery supported. Accessory 934 USB Cable, 2 Rolls Printer Paper (trial supply, 1 roll is pre-loaded), 1035 Carrying Case Mass(g) 550 g * Printer paper not included
Power Supply Test Battery, USB Connection Supplement Operating Power Supply Voltage: 8-32 VDC (Test Battery), 5 VDC (USB Connection), Measurement Battery Type: 12 V Conventional Lead Battery *24 V Battery Supports Engine Start Capacity, Charging System Supports Tests Only, Measurement Battery Standards: JIS / EN (DIN) / SAE (BCI) *CCA Input, Selectable for Industrial Use, Measurement Battery Range: 100 - 1,400 CCA, Industrial Use: 1.0 mΩ - 50.0 mΩ, Measurement Items: 12 V Battery Test, 12 V and 24 V Start / Charging System Test