(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TTS-2T-BK |
TTS-2T-Y |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 342.00 ฿ 260.19 |
SAFETY CUSHIONS | 1 Pack(s) |
2 Pieces Per Package |
Same day | Black | Black | 4989999322491 | 489-0698 | 1 Box (2 pcs) | ||
฿ 342.00 ฿ 260.19 |
SAFETY CUSHIONS | 1 Pack(s) |
2 Pieces Per Package |
Same day | Yellow | Yellow | 4989999322507 | 489-0701 | 1 Box (2 pcs) |
Polypropylene tire stopper.
[Features]
· Ideal for wheel stopper on slightly inclined surfaces or flat ground.
Part Number |
---|
TTS-2T-BK |
TTS-2T-Y |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 342.00 ฿ 260.19 |
SAFETY CUSHIONS | 1 Pack(s) |
2 Pieces Per Package |
Same day | Black | Black | 4989999322491 | 489-0698 | 1 Box (2 pcs) | ||
฿ 342.00 ฿ 260.19 |
SAFETY CUSHIONS | 1 Pack(s) |
2 Pieces Per Package |
Same day | Yellow | Yellow | 4989999322507 | 489-0701 | 1 Box (2 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?