(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cleanroom Work Clothes (Antistatic Yarn Grid) with Hood

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,215.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCOGF-B-3L
TCOGF-B-L
TCOGF-B-LL
TCOGF-B-M
TCOGF-W-3L
TCOGF-W-L
TCOGF-W-LL
TCOGF-W-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Garment length
(cm)
Compatible Chest Circumference
(cm)
Waist
(cm)
Inseam
(cm)
JAN Code Trusco Code Mass
(g)
Color Details Amount Of Content

฿ 2,215.00

CLEANROOM WORK CLOTHES 1 Piece(s) 1 Day(s) Blue Colors 3L 162 128 95~120 70 4989999297959 474-8727 400 Blue 1 Pair

฿ 2,215.00

HARDWARE FOR CLEAN ROOMS 1 Piece(s) 1 Day(s) Blue Colors L 154 120 88~112 67 4989999297966 474-8735 360 Blue 1 Pair

฿ 2,215.00

CLEANROOM WORK CLOTHES 1 Piece(s) 12 Day(s) Blue Colors LL 162 124 91~116 70 4989999297973 474-8743 380 Blue 1 Pair

฿ 2,215.00

CLEANROOM WORK CLOTHES 1 Piece(s) 1 Day(s) Blue Colors M 146 116 84~108 64 4989999297980 474-8751 340 Blue 1 Pair

฿ 2,215.00

CLEANROOM WORK CLOTHES 1 Piece(s) 10 Day(s) White based 3L 162 128 95~120 70 4989999297997 474-8760 400 White 1 Pair

฿ 2,215.00

CLEANROOM WORK CLOTHES 1 Piece(s) 1 Day(s) White based L 154 120 88~112 67 4989999299694 474-8778 360 White 1 Pair

฿ 2,215.00

CLEANROOM WORK CLOTHES 1 Piece(s) 10 Day(s) White based LL 162 124 91~116 70 4989999299700 474-8786 380 White 1 Pair

฿ 2,215.00

HARDWARE FOR CLEAN ROOMS 1 Piece(s) 1 Day(s) White based M 146 116 84~108 64 4989999299717 474-8794 340 White 1 Pair

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Specifications
    Unisex.
  • Material
    Polyester
  • Notes
    It has not been packaged in a cleanroom. Masks, gloves and shoes are not included.
  • JIS B9920 / ISO14664-1 (Class)
    5 Equivalent
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The antistatic yarn can also maintain excellent antistatic properties due to grid specification.
· It is a high-quality product with laundering durability.
· 2/1 twill fabric is used.
[Applications]
· For cleanrooms and work requiring countermeasures against dirt, dust and static electricity.

Part Number
TCOGF-B-3L
TCOGF-B-L
TCOGF-B-LL
TCOGF-B-M
TCOGF-W-3L
TCOGF-W-L
TCOGF-W-LL
TCOGF-W-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Garment length
(cm)
Compatible Chest Circumference
(cm)
Waist
(cm)
Inseam
(cm)
JAN Code Trusco Code Mass
(g)
Color Details Amount Of Content

฿ 2,215.00

CLEANROOM WORK CLOTHES 1 Piece(s) 1 Day(s) Blue Colors 3L 162 128 95~120 70 4989999297959 474-8727 400 Blue 1 Pair

฿ 2,215.00

HARDWARE FOR CLEAN ROOMS 1 Piece(s) 1 Day(s) Blue Colors L 154 120 88~112 67 4989999297966 474-8735 360 Blue 1 Pair

฿ 2,215.00

CLEANROOM WORK CLOTHES 1 Piece(s) 12 Day(s) Blue Colors LL 162 124 91~116 70 4989999297973 474-8743 380 Blue 1 Pair

฿ 2,215.00

CLEANROOM WORK CLOTHES 1 Piece(s) 1 Day(s) Blue Colors M 146 116 84~108 64 4989999297980 474-8751 340 Blue 1 Pair

฿ 2,215.00

CLEANROOM WORK CLOTHES 1 Piece(s) 10 Day(s) White based 3L 162 128 95~120 70 4989999297997 474-8760 400 White 1 Pair

฿ 2,215.00

CLEANROOM WORK CLOTHES 1 Piece(s) 1 Day(s) White based L 154 120 88~112 67 4989999299694 474-8778 360 White 1 Pair

฿ 2,215.00

CLEANROOM WORK CLOTHES 1 Piece(s) 10 Day(s) White based LL 162 124 91~116 70 4989999299700 474-8786 380 White 1 Pair

฿ 2,215.00

HARDWARE FOR CLEAN ROOMS 1 Piece(s) 1 Day(s) White based M 146 116 84~108 64 4989999299717 474-8794 340 White 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1