(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cleanroom Work Clothes (Antistatic Yarn Grid) Pants

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,232.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCLGP-B-3L
TCLGP-B-L
TCLGP-B-LL
TCLGP-B-M
TCLGP-W-3L
TCLGP-W-L
TCLGP-W-LL
TCLGP-W-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Garment length
(cm)
Waist
(cm)
Inseam
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,232.00

HARDWARE FOR CLEAN ROOMS 1 Piece(s) 1 Day(s) Blue Colors 3L 109 82 82 4989999297836 474-8603 200 1 Pair

฿ 1,240.62

HARDWAREFORCLEANROOMS 1 Piece(s) Same day Blue Colors L 104 74 78 4989999297843 474-8611 180 1 Pair

฿ 1,232.00

HARDWAREFORCLEANROOMS 1 Piece(s) Same day Blue Colors LL 109 78 82 4989999297850 474-8620 200 1 Pair

฿ 1,232.00

HARDWARE FOR CLEAN ROOMS 1 Piece(s) Same day Blue Colors M 100 70 74 4989999297867 474-8638 180 1 Pair

฿ 1,243.72

CLEANROOM WORK CLOTHES 1 Piece(s) 1 Day(s) White based 3L 109 82 82 4989999297874 474-8646 200 1 Pair

฿ 1,240.62

CLEANROOM WORK CLOTHES 1 Piece(s) 1 Day(s) White based L 104 74 78 4989999297881 474-8654 180 1 Pair

฿ 1,243.72

CLEANROOM WORK CLOTHES 1 Piece(s) 1 Day(s) White based LL 109 78 82 4989999297898 474-8662 200 1 Pair

฿ 1,240.62

CLEANROOM WORK CLOTHES 1 Piece(s) 1 Day(s) White based M 100 70 74 4989999297904 474-8671 180 1 Pair

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Specifications
    Unisex.
  • Material
    Polyester
  • Notes
    It has not been packaged in a cleanroom.
  • Color Details
    Blue White
  • JIS B9920 / ISO14664-1 (Class)
    7 Equivalent
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The antistatic yarn can also maintain excellent antistatic properties due to grid specification.
· It is a high-quality product with laundering durability.
· 2/1 twill fabric is used.
[Applications]
· For cleanrooms and work requiring countermeasures against dirt, dust and static electricity.

Part Number
TCLGP-B-3L
TCLGP-B-L
TCLGP-B-LL
TCLGP-B-M
TCLGP-W-3L
TCLGP-W-L
TCLGP-W-LL
TCLGP-W-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Garment length
(cm)
Waist
(cm)
Inseam
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,232.00

HARDWARE FOR CLEAN ROOMS 1 Piece(s) 1 Day(s) Blue Colors 3L 109 82 82 4989999297836 474-8603 200 1 Pair

฿ 1,240.62

HARDWAREFORCLEANROOMS 1 Piece(s) Same day Blue Colors L 104 74 78 4989999297843 474-8611 180 1 Pair

฿ 1,232.00

HARDWAREFORCLEANROOMS 1 Piece(s) Same day Blue Colors LL 109 78 82 4989999297850 474-8620 200 1 Pair

฿ 1,232.00

HARDWARE FOR CLEAN ROOMS 1 Piece(s) Same day Blue Colors M 100 70 74 4989999297867 474-8638 180 1 Pair

฿ 1,243.72

CLEANROOM WORK CLOTHES 1 Piece(s) 1 Day(s) White based 3L 109 82 82 4989999297874 474-8646 200 1 Pair

฿ 1,240.62

CLEANROOM WORK CLOTHES 1 Piece(s) 1 Day(s) White based L 104 74 78 4989999297881 474-8654 180 1 Pair

฿ 1,243.72

CLEANROOM WORK CLOTHES 1 Piece(s) 1 Day(s) White based LL 109 78 82 4989999297898 474-8662 200 1 Pair

฿ 1,240.62

CLEANROOM WORK CLOTHES 1 Piece(s) 1 Day(s) White based M 100 70 74 4989999297904 474-8671 180 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1