- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
JAN Code |
Trusco Code |
Capacity |
|
฿ 545.00
|
CLEAN HOOD CAP
|
1 Piece(s)
|
|
Same day
|
Blue |
4989999321357 |
489-2534 |
1 pc. |
|
฿ 545.00
|
CLEANROOM HOODS/CAPS
|
1 Piece(s)
|
|
1 Day(s)
|
White |
4989999321364 |
489-2542 |
1 pc. |
Basic Specifications
-
- Product Type
- Cap
-
- Specifications
- With Shoulder
-
- Size
- Configurable
-
- Grade Standard (Fed.Std. 209D Class)
- 10000
-
- Mass(g)
- 60
-
- Material
- Polyester
-
- Notes
- It has not been packaged in a cleanroom.
-
- JIS B9920 / ISO14664-1 (Class)
- 7 Equivalent
-
- Capacity
- 1 pc.
Product Description
[Features]
· A deep-type cap that covers all the way down to the ears.
· Headband part can be adjusted to fit well.
[Applications]
· For work in cleanrooms.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
JAN Code |
Trusco Code |
Capacity |
|
฿ 545.00
|
CLEAN HOOD CAP
|
1 Piece(s)
|
|
Same day
|
Blue |
4989999321357 |
489-2534 |
1 pc. |
|
฿ 545.00
|
CLEANROOM HOODS/CAPS
|
1 Piece(s)
|
|
1 Day(s)
|
White |
4989999321364 |
489-2542 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is a deep type covering up to the ear.Specification
●Size:Free
●SPQ(sheet):10
●Equivalent to ISO Class 7(Fed/STD class 10000)Materials
●PolyesterWarning
●Not a clean pack.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?